(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Precision Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 305.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3470-A
3470-AL
3470-B
3470-C
3470-D
3470-E
NO.3470-F
NO.3470-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 305.00

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Other Y Type (1.8) 115 4962485350116 395-9074 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Other Y-shaped (large/2.6) 114 4962485350161 469-8614 13

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Other 5 groove (1.3) 115 4962485350123 395-9082 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Other 5 groove (1.8) 115 4962485350130 395-9091 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Torx 6 Grooves (T4/1.3) 115 4962485350147 395-9104 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Torx 6 Grooves (with holes 1.9) 115 4962485350154 395-9112 20

฿ 392.00

ANX DRIVER 1 Piece(s) 13 Day(s) Other 5 groove (0.9) 114 4962485350178 - -

฿ 392.00

DRIVER 1 Piece(s) 13 Day(s) Other 5 groove (1.2) 114 4962485350185 - -

Basic Specifications

  • Shaft length L (mm)
    20
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Handle diameter(mm)
    12

Product Description

[Features]
· This is a special precision screwdriver for screws that are used in mobile phones, computers, etc.
· The grip back part is a rotating cap.
· It has an excellent tough abrasion-resistant blade (quenched).

Part Number
3470-A
3470-AL
3470-B
3470-C
3470-D
3470-E
NO.3470-F
NO.3470-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Details Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 305.00

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Other Y Type (1.8) 115 4962485350116 395-9074 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Other Y-shaped (large/2.6) 114 4962485350161 469-8614 13

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Other 5 groove (1.3) 115 4962485350123 395-9082 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Other 5 groove (1.8) 115 4962485350130 395-9091 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Torx 6 Grooves (T4/1.3) 115 4962485350147 395-9104 20

฿ 312.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s) Torx 6 Grooves (with holes 1.9) 115 4962485350154 395-9112 20

฿ 392.00

ANX DRIVER 1 Piece(s) 13 Day(s) Other 5 groove (0.9) 114 4962485350178 - -

฿ 392.00

DRIVER 1 Piece(s) 13 Day(s) Other 5 groove (1.2) 114 4962485350185 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1