(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit power screwdriver (electric type/through/magnet included)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 254.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7750-1-75
7750-2-100
7750-2-150
7750-5.5-75
7750-6-100
7750-6-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Trusco Code Mass
(g)

฿ 254.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Phillips (+) No.1 - 75 158 395-9465 61

฿ 312.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Phillips (+) No.2 - 100 198 395-9473 101

฿ 340.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Phillips (+) No.2 - 150 248 395-9481 114

฿ 254.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Flathead (-) - 5.5 75 158 395-9490 61

฿ 312.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Flathead (-) - 6 100 198 395-9503 101

฿ 340.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Flathead (-) - 6 150 248 395-9511 114

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Features
    Non-slip, powerful slit shape and hexagon shape (grip end). Features a metal washer that enables it to be tapped with hammers.
  • Specifications
    High-Precision Black Point Finish
  • Specifications, blade tip
    With Magnet

Product Description

[Features]
· Non-slip, powerful slit shape and hexagon shape (grip end).
· Includes a washer that can be hit with a hammer.

Part Number
7750-1-75
7750-2-100
7750-2-150
7750-5.5-75
7750-6-100
7750-6-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Trusco Code Mass
(g)

฿ 254.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Phillips (+) No.1 - 75 158 395-9465 61

฿ 312.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Phillips (+) No.2 - 100 198 395-9473 101

฿ 340.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Phillips (+) No.2 - 150 248 395-9481 114

฿ 254.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Flathead (-) - 5.5 75 158 395-9490 61

฿ 312.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Flathead (-) - 6 100 198 395-9503 101

฿ 340.00

ANX GRIP SCREWDRIVERS 1 Piece(s) 13 Day(s) Flathead (-) - 6 150 248 395-9511 114

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1