(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7700-1-75 |
7700-1-100 |
7700-1-150 |
7700-2-100 |
7700-2-150 |
7700-2-200 |
7700-5.5-75 |
7700-5.5-100 |
7700-5.5-150 |
7700-6-100 |
7700-6-150 |
7700-6-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 10 Day(s) | Phillips (+) | No.1 | - | 75 | 158 | 395-9368 | 51 | ||
฿ 204.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.1 | - | 100 | 183 | 395-9341 | 55 | ||
฿ 225.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 12 Day(s) | Phillips (+) | No.1 | - | 150 | 233 | 395-9350 | 63 | ||
฿ 253.33 |
GRIPSCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.2 | - | 100 | 198 | 395-9376 | 90 | ||
฿ 305.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.2 | - | 150 | 248 | 395-9384 | 102 | ||
฿ 312.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.2 | - | 200 | 298 | 395-9392 | 114 | ||
฿ 189.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 5.5 | 75 | 158 | 395-9422 | 51 | ||
฿ 204.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 10 Day(s) | Flathead (-) | - | 5.5 | 100 | 183 | 395-9406 | 58 | ||
฿ 225.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 5.5 | 150 | 233 | 395-9414 | 63 | ||
฿ 269.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 100 | 198 | 395-9431 | 90 | ||
฿ 305.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 150 | 248 | 395-9449 | 102 | ||
฿ 312.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 200 | 298 | 395-9457 | 114 |
[Features]
· Non-slip, powerful slit shape and hexagon shape (grip end).
Part Number |
---|
7700-1-75 |
7700-1-100 |
7700-1-150 |
7700-2-100 |
7700-2-150 |
7700-2-200 |
7700-5.5-75 |
7700-5.5-100 |
7700-5.5-150 |
7700-6-100 |
7700-6-150 |
7700-6-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 10 Day(s) | Phillips (+) | No.1 | - | 75 | 158 | 395-9368 | 51 | ||
฿ 204.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.1 | - | 100 | 183 | 395-9341 | 55 | ||
฿ 225.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 12 Day(s) | Phillips (+) | No.1 | - | 150 | 233 | 395-9350 | 63 | ||
฿ 253.33 |
GRIPSCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.2 | - | 100 | 198 | 395-9376 | 90 | ||
฿ 305.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.2 | - | 150 | 248 | 395-9384 | 102 | ||
฿ 312.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.2 | - | 200 | 298 | 395-9392 | 114 | ||
฿ 189.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 5.5 | 75 | 158 | 395-9422 | 51 | ||
฿ 204.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | 10 Day(s) | Flathead (-) | - | 5.5 | 100 | 183 | 395-9406 | 58 | ||
฿ 225.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 5.5 | 150 | 233 | 395-9414 | 63 | ||
฿ 269.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 100 | 198 | 395-9431 | 90 | ||
฿ 305.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 150 | 248 | 395-9449 | 102 | ||
฿ 312.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 200 | 298 | 395-9457 | 114 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?