(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1505-1-75 |
1505-2-100 |
1505-3-150 |
1505-5.5-75 |
1505-6-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.1 | - | 75 | 175 | 276-0134 | 64 | ||
฿ 307.43 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 8 Day(s) | Phillips (+) | No.2 | - | 100 | 210 | 276-0142 | 93 | ||
฿ 645.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.3 | - | 150 | 270 | 276-0151 | 156 | ||
฿ 370.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 5.5 | 75 | 175 | 276-0100 | 64 | ||
฿ 414.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 100 | 210 | 276-0118 | 93 |
[Features]
· Uses a special luminescent resin that glows in the dark. Screwdriver can be easily found even in dark places. (Emits light for 24 hours after being subjected to direct sunlight for 10 minutes)
· Made of martensitic special stainless steel (high strength stainless steel (550)).
Part Number |
---|
1505-1-75 |
1505-2-100 |
1505-3-150 |
1505-5.5-75 |
1505-6-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.1 | - | 75 | 175 | 276-0134 | 64 | ||
฿ 307.43 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 8 Day(s) | Phillips (+) | No.2 | - | 100 | 210 | 276-0142 | 93 | ||
฿ 645.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Phillips (+) | No.3 | - | 150 | 270 | 276-0151 | 156 | ||
฿ 370.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 5.5 | 75 | 175 | 276-0100 | 64 | ||
฿ 414.00 |
ANX GRIP SCREWDRIVERS | 1 Piece(s) | 13 Day(s) | Flathead (-) | - | 6 | 100 | 210 | 276-0118 | 93 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?