(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A sander that uses heavy duty polyester fibers.
· Having outstanding flexibility, it softly polishes flat and curved surfaces alone without scratching.
· Multiporous with almost no clogging. Reduces heat generation on surfaces being treated.
· Heavy duty fibers retain abrasive particles for excellent durability.
[Applications]
· For micro deburring of metal products.
· For repairing rust and scratches as well as light polishing.
· Polishing of stainless steel, copper, brass, aluminum, etc.
Part Number |
---|
48803 |
48805 |
48806 |
48813 |
48815 |
48816 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,219.01 | NNI WHEELS WITH NYLON AXIS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 20 | 120 | 18000 | 297-4681 | 19.5 g/bag | ||
฿ 1,218.55 | NNI WHEELS WITH NYLON AXIS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 20 | 240 | 18000 | 297-4690 | 17.2 g/bag | ||
฿ 1,234.06 | NNI WHEELS WITH NYLON AXIS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 20 | 400 | 18000 | 297-4703 | 19.2 g/bag | ||
฿ 1,234.99 | NNI WHEELS WITH NYLON AXIS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 30 | 120 | 15000 | 297-4711 | 25.2 g/Bag | ||
฿ 1,219.63 | NNI WHEELS WITH NYLON AXIS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 30 | 240 | 15000 | 297-4720 | 23.6 g/Bag | ||
฿ 1,220.10 | NNI WHEELS WITH NYLON AXIS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 30 | 400 | 15000 | 297-4738 | 27.0 g/Bag |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 10 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Color | Gray | Shaft length(mm) | 35 |
The Number of each bag(Piece) | 3 | Application | For light deburring work on metal products. Removing rust and file scratches and shading work. For polishing stainless steel, copper, brass, and aluminum. | Features | Sander with strong polyester fiber. Has excellent flexibility and can softly polish surface without scraping plane/curved surface. Has many pores and almost no clogging. Reduces heat generation on surfaces being treated. Holds abrasive grain with powerful fiber and has excellent durability. |
How can we improve?
How can we improve?