(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro CA-150 Inspection Camera (37093)

Micro CA-150 Inspection Camera (37093)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
37093 SALE
37098 SALE
37123
45358
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(kg)
Specifications

฿ 17,672.00

฿ 16,256.47

RDD HAND TOOL 1 Piece(s) 19 Day(s) - 0.4 4 m length × 6 mm diameter - replacement camera cable assembly

฿ 14,945.00

฿ 10,723.04

RDD HAND TOOL 1 Piece(s) 12 Day(s) - 0.1 1 m length × 6 mm diameter - replacement camera cable assembly

฿ 979.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) - 0.1 Tip seal set (for 17 mm camera)

฿ 864.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 788-3064 0.05 Tip seal set (for 6 mm camera)

Product Description

The micro CA-150 inspection camera is ideal for inspection in places that are difficult to see.
[Features]
· Possible to hold and operate easily with one hand.
· With large screen 3.5 inch LCD, easy to see images.
· With 4 LEDs attached to the end of camera cable, it is possible to inspect even in dark places.
· Still image can be temporarily stored in the main body (up to 20 images) and played back later.

Part Number
37093 SALE
37098 SALE
37123
45358
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(kg)
Specifications

฿ 17,672.00

฿ 16,256.47

RDD HAND TOOL 1 Piece(s) 19 Day(s) - 0.4 4 m length × 6 mm diameter - replacement camera cable assembly

฿ 14,945.00

฿ 10,723.04

RDD HAND TOOL 1 Piece(s) 12 Day(s) - 0.1 1 m length × 6 mm diameter - replacement camera cable assembly

฿ 979.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) - 0.1 Tip seal set (for 17 mm camera)

฿ 864.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 788-3064 0.05 Tip seal set (for 6 mm camera)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1