(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Metal Conduit / Cable Detector

Metal Conduit / Cable Detector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 58,440.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
20973
21893
21898
21903
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Model Number Name / Specifications Suitable Tube Diameter
(mm)
Power Mass
(kg)
Specifications

฿ 58,440.00

RDD INSPECTION TOOL 1 Piece(s) 10 Day(s) - Inductive Signal Clamp 30000 - 0.9 The transmitter signal is guided to piping that cannot be connected to the clip.

฿ 318,026.67

INSPECTION TOOL 1 Piece(s) 10 Day(s) SR-20 C-TECH receiver - - 1.8 Maximum Detection Depth: 10 m, High-Precision Detection Depth: 3 m, More Powerful When Combined with Transmitter (Sold Separately)

฿ 107,561.67

INSPECTION TOOL 1 Piece(s) 10 Day(s) ST-305 C-TECH receiver 5 W - C Battery 6 pcs 1.1 Output (W): 5, Transmission Frequency: 1 Hz / 8 kHz / 33 kHz

฿ 235,110.00

INSPECTION TOOL 1 Piece(s) 10 Day(s) ST-510 C-TECH receiver 10 W - D-Cell batteries x 8 4.0 Output (W): 10, Transmission Frequency: 128 Hz / 1 kHz / 8 kHz / 33 kHz

Basic Specifications

Product Description

Digitally displays information on underground pipes (position, direction and depth).
[Features]
· Instantly displays position, direction and depth.
· Navigation using detection sounds.
· Eight antennae capture piping information.
· Large buttons for improved operability.
· More powerful when used in combination with a transmitter.
· SeekTech has made this level of locating possible.

Part Number
20973
21893
21898
21903
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Model Number Name / Specifications Suitable Tube Diameter
(mm)
Power Mass
(kg)
Specifications

฿ 58,440.00

RDD INSPECTION TOOL 1 Piece(s) 10 Day(s) - Inductive Signal Clamp 30000 - 0.9 The transmitter signal is guided to piping that cannot be connected to the clip.

฿ 318,026.67

INSPECTION TOOL 1 Piece(s) 10 Day(s) SR-20 C-TECH receiver - - 1.8 Maximum Detection Depth: 10 m, High-Precision Detection Depth: 3 m, More Powerful When Combined with Transmitter (Sold Separately)

฿ 107,561.67

INSPECTION TOOL 1 Piece(s) 10 Day(s) ST-305 C-TECH receiver 5 W - C Battery 6 pcs 1.1 Output (W): 5, Transmission Frequency: 1 Hz / 8 kHz / 33 kHz

฿ 235,110.00

INSPECTION TOOL 1 Piece(s) 10 Day(s) ST-510 C-TECH receiver 10 W - D-Cell batteries x 8 4.0 Output (W): 10, Transmission Frequency: 128 Hz / 1 kHz / 8 kHz / 33 kHz

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1