(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flaring Tool for Inch/mm (41162)

Flaring Tool for Inch/mm (41162)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
41162 SALE
41177 SALE
41285 SALE
41300 SALE
50262 SALE
70677 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (millimeters) Applicable Pipe Outer Diameter (inches) Scale Type Specifications Ratchet Structure Built-in Model Number Intended Use Characteristics

฿ 16,013.00

฿ 13,044.19

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) - 3/16、1/4、5/16、3/8、1/2、5/8、3/4 For Inch 37° Flare - 377 Aluminum, Soft Iron, Hard Copper Pipe Up to 0.89 mm Thick, Brass Flaring can be done on hard copper pipes up to 0.89 mm in thickness.

฿ 16,105.00

฿ 14,816.60

RDD PLUMBING TOOL 1 Piece(s) 14 Day(s) - 1/8、3/16、1/4、5/16、3/8、1/2、5/8、3/4 For Inch 45° Flare - 458J Aluminum, Soft Iron, Hard Copper Pipe Up to 0.89 mm Thick, Brass Flaring can be done on hard copper pipes up to 0.89 mm in thickness.

฿ 41,588.00

฿ 36,152.45

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - 1/2、5/8、3/4、7/8、1 For Inch 37° Flare - 375 Aluminum, Soft Iron, Stainless Steel, Hard Copper Pipe, Brass Stainless steel, hard copper pipe and brass can be flare processed.

฿ 41,588.00

฿ 32,525.97

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - 1/2、5/8、3/4、7/8、1 For Inch 45° Flare - 455 Aluminum, Soft Iron, Stainless Steel, Hard Copper Pipe, Brass Stainless steel, hard copper pipe and brass can be flare processed.

฿ 15,822.00

฿ 14,556.24

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 4、4.75、6、8、10、12、15、16 - For Millimeter 45° SAE Flare - 458MMJ Aluminum, Soft Iron -

฿ 19,015.00

฿ 17,493.80

RDD PLUMBING TOOL 1 Piece(s) 10 Day(s) - 1/4、5/16、3/8、1/2、5/8、3/4 For Inch 45° Flare Available FT456R Aluminum, Soft Iron, Hard Copper Pipe Up to 0.89 mm Thick, Brass Flaring can be done on hard copper pipes up to 0.89 mm in thickness.

Basic Specifications

Product Description

The new-function ratchet type feed screw handle allows you to work without having to apply a lot of force for rotation.
[Features]
· Built-in ratchet mechanism.
· For flexible materials such as aluminum and annealed copper.
· With 70677, 41177 and 41162, flaring can be done on rigid copper pipe and brass with a thickness up to 0.89mm.
· With 41300 and 41285, flaring can be done on stainless steel, rigid copper pipe and brass.
[Application]
· For flaring of copper pipe.

Part Number
41162 SALE
41177 SALE
41285 SALE
41300 SALE
50262 SALE
70677 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (millimeters) Applicable Pipe Outer Diameter (inches) Scale Type Specifications Ratchet Structure Built-in Model Number Intended Use Characteristics

฿ 16,013.00

฿ 13,044.19

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) - 3/16、1/4、5/16、3/8、1/2、5/8、3/4 For Inch 37° Flare - 377 Aluminum, Soft Iron, Hard Copper Pipe Up to 0.89 mm Thick, Brass Flaring can be done on hard copper pipes up to 0.89 mm in thickness.

฿ 16,105.00

฿ 14,816.60

RDD PLUMBING TOOL 1 Piece(s) 14 Day(s) - 1/8、3/16、1/4、5/16、3/8、1/2、5/8、3/4 For Inch 45° Flare - 458J Aluminum, Soft Iron, Hard Copper Pipe Up to 0.89 mm Thick, Brass Flaring can be done on hard copper pipes up to 0.89 mm in thickness.

฿ 41,588.00

฿ 36,152.45

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - 1/2、5/8、3/4、7/8、1 For Inch 37° Flare - 375 Aluminum, Soft Iron, Stainless Steel, Hard Copper Pipe, Brass Stainless steel, hard copper pipe and brass can be flare processed.

฿ 41,588.00

฿ 32,525.97

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - 1/2、5/8、3/4、7/8、1 For Inch 45° Flare - 455 Aluminum, Soft Iron, Stainless Steel, Hard Copper Pipe, Brass Stainless steel, hard copper pipe and brass can be flare processed.

฿ 15,822.00

฿ 14,556.24

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 4、4.75、6、8、10、12、15、16 - For Millimeter 45° SAE Flare - 458MMJ Aluminum, Soft Iron -

฿ 19,015.00

฿ 17,493.80

RDD PLUMBING TOOL 1 Piece(s) 10 Day(s) - 1/4、5/16、3/8、1/2、5/8、3/4 For Inch 45° Flare Available FT456R Aluminum, Soft Iron, Hard Copper Pipe Up to 0.89 mm Thick, Brass Flaring can be done on hard copper pipes up to 0.89 mm in thickness.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1