(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Pipe Wrench 40 to 150 mm

Aluminum Pipe Wrench 40 to 150 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,267.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
31090
31095
31100
31105
31110 SALE
31115 SALE
47057
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Ability
(mm)
Model Number Trusco code Mass
(kg)

฿ 4,267.00

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 6~40A 49 250 40 810 120-9060 0.4

฿ 5,722.00

RDD PLUMBING TOOL 1 Piece(s) 1 Day(s) 6~50A 61 350 50 814 - 1.1

฿ 6,943.00

RDD PLUMBING TOOL 1 Piece(s) 1 Day(s) 6~65A 76 450 65 818 - 1.7

฿ 12,075.00

RDD PLUMBING TOOL 1 Piece(s) 10 Day(s) 6~80A 89 600 80 824 - 2.7

฿ 20,842.00

฿ 18,147.13

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 10~125A 140 900 125 836 - 5.0

฿ 41,103.00

฿ 35,743.17

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 10~150A 165 1200 150 848 - 8.4

฿ 5,563.00

RDD PLUMBING TOOL 1 Piece(s) 1 Day(s) 6~50A 61 300 50 812 - 1.1

Basic Specifications

Product Description

[Features]
· With a strength that far exceeds the United States Federal standard, the high alloy jaw has superior durability.
· Workability is much improved compared to regular pipe wrenches, with weight approximately halved.
· Is around 40% weight reduction while maintaining the same strength as a cast wrench.
· All capacities are fitting sizes.
[Application]
· For tightening and removing pipes, fittings, etc.

Part Number
31090
31095
31100
31105
31110 SALE
31115 SALE
47057
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Ability
(mm)
Model Number Trusco code Mass
(kg)

฿ 4,267.00

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 6~40A 49 250 40 810 120-9060 0.4

฿ 5,722.00

RDD PLUMBING TOOL 1 Piece(s) 1 Day(s) 6~50A 61 350 50 814 - 1.1

฿ 6,943.00

RDD PLUMBING TOOL 1 Piece(s) 1 Day(s) 6~65A 76 450 65 818 - 1.7

฿ 12,075.00

RDD PLUMBING TOOL 1 Piece(s) 10 Day(s) 6~80A 89 600 80 824 - 2.7

฿ 20,842.00

฿ 18,147.13

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 10~125A 140 900 125 836 - 5.0

฿ 41,103.00

฿ 35,743.17

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 10~150A 165 1200 150 848 - 8.4

฿ 5,563.00

RDD PLUMBING TOOL 1 Piece(s) 1 Day(s) 6~50A 61 300 50 812 - 1.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1