(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10343 |
33551 |
94682 |
97827 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Name of Product | Model Number | Specifications | Intended Use | Applications / Pipe Material | Applicable Body | Set Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,818.00 |
RDD HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | Other Parts | - | 33551 Wheel pin for cutter replacement blade | - | - | 33551 Hole pin for cutter replacement blade | - | - | - | ||
฿ 2,472.00 |
RDD HAND TOOL | 1 Piece(s) | - | 19 Day(s) | Blade Replacement | - | Replacement Cutter Blade for Copper and Stainless Steel Pipes | 122SS | - | - | Copper Pipe, Stainless Steel Pipe | 97827、10973 | - | ||
฿ 7,348.00 |
RDD HAND TOOL | 1 Piece(s) | - | 19 Day(s) | Other Parts | - | Outer surface cleaning brush | - | Clean piping fast with minimal work load using this sturdy outer diameter cleaning brush. | Outer surface cleaning brush | - | - | - | ||
฿ 244,948.00 ฿ 198,848.79 |
TUBE CUTTING AC100V | 1 Piece(s) | - | 40 Day(s) | Pipe Cutter | Copper Pipe: 12-60, Stainless Steel Pipe: 8Su-60Su | 100 V Ultra High Speed Pipe End Processing Machine | 122J-S | - | - | - | - | 1 Outer surface cleaning brush, 1 Reamer for stainless steel, 1 Cutter with replaceable blade for stainless steel |
[Features]
· Powerful 1/3 HP induction motor rotates rollers and drive tubes at high speed.
· Clean piping rapidly with minimum effort using this sturdy outer diameter cleaning brush.
· Cutting ability: 12 to 60 mm for Copper, 8 Su to 60 Su for Stainless steel.
· Motor: 1/3 HP, 100 V, 50/60 Hz, Induction motor.
· Set contents: Outer surface cleaning brush × 1 pc., Reamer for stainless steel × 1 pc., Cutter replacement blade for stainless steel × 1 pc.
Part Number |
---|
10343 |
33551 |
94682 |
97827 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Name of Product | Model Number | Specifications | Intended Use | Applications / Pipe Material | Applicable Body | Set Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,818.00 |
RDD HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | Other Parts | - | 33551 Wheel pin for cutter replacement blade | - | - | 33551 Hole pin for cutter replacement blade | - | - | - | ||
฿ 2,472.00 |
RDD HAND TOOL | 1 Piece(s) | - | 19 Day(s) | Blade Replacement | - | Replacement Cutter Blade for Copper and Stainless Steel Pipes | 122SS | - | - | Copper Pipe, Stainless Steel Pipe | 97827、10973 | - | ||
฿ 7,348.00 |
RDD HAND TOOL | 1 Piece(s) | - | 19 Day(s) | Other Parts | - | Outer surface cleaning brush | - | Clean piping fast with minimal work load using this sturdy outer diameter cleaning brush. | Outer surface cleaning brush | - | - | - | ||
฿ 244,948.00 ฿ 198,848.79 |
TUBE CUTTING AC100V | 1 Piece(s) | - | 40 Day(s) | Pipe Cutter | Copper Pipe: 12-60, Stainless Steel Pipe: 8Su-60Su | 100 V Ultra High Speed Pipe End Processing Machine | 122J-S | - | - | - | - | 1 Outer surface cleaning brush, 1 Reamer for stainless steel, 1 Cutter with replaceable blade for stainless steel |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?