(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Vise 3 to 200 mm (40195)

Chain Vise 3 to 200 mm (40195)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
40185 SALE
40195 SALE
40205 SALE
40210 SALE
40215 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pipe Size
(Inch)
Pipe Size
(mm)
Model Number Mass
(kg)

฿ 11,690.00

฿ 10,754.80

HAND TOOL 1 Piece(s) 1 Day(s) 1/8~2.1/2 3~60 BC210 11.7

฿ 21,866.00

฿ 20,116.72

HAND TOOL 1 Piece(s) 1 Day(s) 1/8~4 3~100 BC410 3.5

฿ 26,574.00

฿ 24,448.08

HAND TOOL 1 Piece(s) 1 Day(s) 1/8~5 3~125 BC510 6.6

฿ 36,245.00

฿ 33,345.40

HAND TOOL 1 Piece(s) 1 Day(s) 1/4~6 6~150 BC610 6.8

฿ 50,879.00

฿ 46,808.68

HAND TOOL 1 Piece(s) 1 Day(s) 1/2~8 15~200 BC810 11.1

Basic Specifications

  • Product Type
    Pipe Vise
  • Characteristics
    The crank handle is fixed to the pedestal. A pipe fixing device and bender are installed on a solid cast iron base.

Product Description

[Features]
· The crank handle is fixed to the pedestal.
· The solid cast iron base is equipped with a pipe fixing device and bender.
· Can be fixed between 3 mm and 200 mm.

Part Number
40185 SALE
40195 SALE
40205 SALE
40210 SALE
40215 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pipe Size
(Inch)
Pipe Size
(mm)
Model Number Mass
(kg)

฿ 11,690.00

฿ 10,754.80

HAND TOOL 1 Piece(s) 1 Day(s) 1/8~2.1/2 3~60 BC210 11.7

฿ 21,866.00

฿ 20,116.72

HAND TOOL 1 Piece(s) 1 Day(s) 1/8~4 3~100 BC410 3.5

฿ 26,574.00

฿ 24,448.08

HAND TOOL 1 Piece(s) 1 Day(s) 1/8~5 3~125 BC510 6.6

฿ 36,245.00

฿ 33,345.40

HAND TOOL 1 Piece(s) 1 Day(s) 1/4~6 6~150 BC610 6.8

฿ 50,879.00

฿ 46,808.68

HAND TOOL 1 Piece(s) 1 Day(s) 1/2~8 15~200 BC810 11.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The crank handle pedestal is fixed to the base.
●Pipe fixture and a bender are attached to a solid cast iron base.

Specification

●SPQ(piece):1