(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
36962 |
36972 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Dia. | Bending radius R | Model Number | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,909.00 ฿ 11,876.28 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 5/8 inch | 2.1/4 inch | 310 | 2.86 | ||
฿ 999,999,999.00 |
RDD HAND TOOL | 1 Piece(s) | Quote | 3/4 inch | 2.7/8 inch | 312 | 3.13 |
[Features]
· Possible to bend copper pipe up to 180 degrees.
· Cushioned offset grip handle, 90° start angle and a uniquely designed plastic shoe.
· These functions allow for bending with minimal force.
Part Number |
---|
36962 |
36972 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Dia. | Bending radius R | Model Number | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,909.00 ฿ 11,876.28 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 5/8 inch | 2.1/4 inch | 310 | 2.86 | ||
฿ 999,999,999.00 |
RDD HAND TOOL | 1 Piece(s) | Quote | 3/4 inch | 2.7/8 inch | 312 | 3.13 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?