(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
32900 |
34575 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Cutting Capacity mm | Cutting Capacity Inch | Parts | Model Number | Specifications | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 73,205.00 ฿ 57,297.55 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | Tube Cutter | 50-150 | 2-6 | - | 246 | Hand guard is employed when cutting to protect the hands. | 11.3 | ||
฿ 37,828.34 ฿ 31,908.20 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | Parts | - | - | Other Parts | E-2660 | Replacement Chain | - |
[Features]
· The ratchet operations handle is aligned in parallel with the pipe.
· The handle can even be operated with minimum groove widths.
· Equipped with a hand guard to protect the operator's hands while cutting
Part Number |
---|
32900 |
34575 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Cutting Capacity mm | Cutting Capacity Inch | Parts | Model Number | Specifications | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 73,205.00 ฿ 57,297.55 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | Tube Cutter | 50-150 | 2-6 | - | 246 | Hand guard is employed when cutting to protect the hands. | 11.3 | ||
฿ 37,828.34 ฿ 31,908.20 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | Parts | - | - | Other Parts | E-2660 | Replacement Chain | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?