(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter Replacement Blade Diameter 18.5 to 34 mm (33170)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
33170
33175
33185
33190
33195
34695
74720
74730
96397
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
Tooth Width
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Use / Pipe Materials Model Number Applicable Body

฿ 992.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 26.0 5.0 11.0 8.0 Used with aluminum, copper pipe E-2558 31652、31657、31662、31667

฿ 1,433.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 29.8 7.0 11.0 8.0 For Steel Pipes E-2191 31652、31657、31662、31667

฿ 820.00

HAND TOOL 1 Piece(s) 1 Day(s) 18.5 3.5 3.0 5.0 Used with aluminum, copper pipe E-3469 40617/86127/32573、75592、32975/32985/97787、31627、66737、31632、39942、31637、31642、31647,33070

฿ 988.33

HAND TOOLS 1 Piece(s) Same day 18.5 3.5 3.0 5.0 Steel, Stainless Steel Thin Pipes E-4546 40617/86127/32573、75592、32975/32985/97787、31627、66737、31632、39942、31637、31642、31647,33070

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25.3 7.4 3.0 5.0 For PVC, ABS, Standard Pipe E-5272 75592、31632,39942、31637、31642、31647,33070

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 25.3 6.0 3.0 5.0 Used with aluminum, copper pipe, and coated copper pipe E-3495 75592、31632,39942、31637、31642、31647,33070

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25.4 7.0 3.0 5.0 PE, PB, PP, for Standard and Thick Wall Tube E-2155 31632、39942、31637、31642、31647

฿ 1,789.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 34.0 10.0 11.0 8.0 PE, PB, PP, for Standard and Thick Wall Tube E-2156 31652、31657、31662、31667

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 19.0 5.0 6.0 5.0 For thin stainless steel pipes E-1525 97212

Basic Specifications

Product Description

[Features]
· The replacement blades are precision-machined from high-grade steel and engineered for long lifespan and maximum cutting accuracy.

Part Number
33170
33175
33185
33190
33195
34695
74720
74730
96397
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
Tooth Width
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Use / Pipe Materials Model Number Applicable Body

฿ 992.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 26.0 5.0 11.0 8.0 Used with aluminum, copper pipe E-2558 31652、31657、31662、31667

฿ 1,433.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 29.8 7.0 11.0 8.0 For Steel Pipes E-2191 31652、31657、31662、31667

฿ 820.00

HAND TOOL 1 Piece(s) 1 Day(s) 18.5 3.5 3.0 5.0 Used with aluminum, copper pipe E-3469 40617/86127/32573、75592、32975/32985/97787、31627、66737、31632、39942、31637、31642、31647,33070

฿ 988.33

HAND TOOLS 1 Piece(s) Same day 18.5 3.5 3.0 5.0 Steel, Stainless Steel Thin Pipes E-4546 40617/86127/32573、75592、32975/32985/97787、31627、66737、31632、39942、31637、31642、31647,33070

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25.3 7.4 3.0 5.0 For PVC, ABS, Standard Pipe E-5272 75592、31632,39942、31637、31642、31647,33070

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 25.3 6.0 3.0 5.0 Used with aluminum, copper pipe, and coated copper pipe E-3495 75592、31632,39942、31637、31642、31647,33070

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25.4 7.0 3.0 5.0 PE, PB, PP, for Standard and Thick Wall Tube E-2155 31632、39942、31637、31642、31647

฿ 1,789.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 34.0 10.0 11.0 8.0 PE, PB, PP, for Standard and Thick Wall Tube E-2156 31652、31657、31662、31667

฿ 1,527.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 19.0 5.0 6.0 5.0 For thin stainless steel pipes E-1525 97212

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Larger size adjustment knob, rotates smoothly with rollers.
●There are grooves for cutting in the immediate vicinity.(40617)

Specification

●Standard Replacement Blade: 33185