(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Type Roll Groover (76827)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
76827
88232 SALE
92437 SALE
92442 SALE
92447 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body, Related Products Model Number Name of Product Mass
(kg)
Specifications Set Contents / Accessories

฿ 3,743.00

HAND TOOL 1 Piece(s) 1 Day(s) Tool / Related Products - 76827 Peripheral Length Gauge F / Roll Glue Bar 0.1 - -

฿ 105,121.00

฿ 90,666.86

HAND TOOL 1 Piece(s) 1 Day(s) Body 915 88232 915 Roll Groover 10.4 Machinable Range: 32A-300A SCH10 Steel Pipe and Stainless Steel Pipe, 32A-150A Sch40 Steel Pipe and Stainless Steel Pipe (50A-200A K, L, M, DWV Types), Overall Length: 230 mm, Overall Height: 170 mm, Overall Width: 140 mm, Operating Method: Screw Feeding by using 1/2" Ratchet Wrench (Included) 915 Rolling Groover, 50A-150A Sch10 (50A-90A Sch40) Roll Set, Ratchet Wrench

฿ 28,486.00

฿ 26,207.12

RDD HAND TOOL 1 Piece(s) 19 Day(s) Tool / Related Products - 92437 32-40 A Groove roll set F/915 0.9 - 32A-40A Sch. 10 or 40 steel pipe, thin walled stainless steel pipe, groove roll set and drive

฿ 38,637.00

฿ 33,591.01

RDD HAND TOOL 1 Piece(s) 19 Day(s) Tool / Related Products - 92442 200-300 A Roll Set F/915 0.9 - 200 A-300 A Sch.10 steel pipe, thin stainless steel pipe, group roll set and drive

฿ 38,637.00

฿ 33,591.01

RDD HAND TOOL 1 Piece(s) 19 Day(s) Tool / Related Products - 92447 100-150 A Groove roll set F/915 1.9 - 100 A-150 A Sch10 or 40 Steel Tube, Stainless Steel Tube, Groove Roll Set and Drive

Product Description

[Features]
· Easy to move using the cast handle, and possible to lock to prevent theft.
· Lightweight design weighing only 10 kg, convenient for existing piping entry points.
· Possible to easily change the roll set.
· One unit is compatible with a wide range of tubes up to 300 A.
· Processing range: 32A to 300A SCH 10 steel and stainless steel pipes, 32A to 150A SCH 40 steel and stainless steel pipes, and 50A to 200A K, L, M and DWV copper.
[Application]
· Groove machining for piping.

Part Number
76827
88232 SALE
92437 SALE
92442 SALE
92447 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body, Related Products Model Number Name of Product Mass
(kg)
Specifications Set Contents / Accessories

฿ 3,743.00

HAND TOOL 1 Piece(s) 1 Day(s) Tool / Related Products - 76827 Peripheral Length Gauge F / Roll Glue Bar 0.1 - -

฿ 105,121.00

฿ 90,666.86

HAND TOOL 1 Piece(s) 1 Day(s) Body 915 88232 915 Roll Groover 10.4 Machinable Range: 32A-300A SCH10 Steel Pipe and Stainless Steel Pipe, 32A-150A Sch40 Steel Pipe and Stainless Steel Pipe (50A-200A K, L, M, DWV Types), Overall Length: 230 mm, Overall Height: 170 mm, Overall Width: 140 mm, Operating Method: Screw Feeding by using 1/2" Ratchet Wrench (Included) 915 Rolling Groover, 50A-150A Sch10 (50A-90A Sch40) Roll Set, Ratchet Wrench

฿ 28,486.00

฿ 26,207.12

RDD HAND TOOL 1 Piece(s) 19 Day(s) Tool / Related Products - 92437 32-40 A Groove roll set F/915 0.9 - 32A-40A Sch. 10 or 40 steel pipe, thin walled stainless steel pipe, groove roll set and drive

฿ 38,637.00

฿ 33,591.01

RDD HAND TOOL 1 Piece(s) 19 Day(s) Tool / Related Products - 92442 200-300 A Roll Set F/915 0.9 - 200 A-300 A Sch.10 steel pipe, thin stainless steel pipe, group roll set and drive

฿ 38,637.00

฿ 33,591.01

RDD HAND TOOL 1 Piece(s) 19 Day(s) Tool / Related Products - 92447 100-150 A Groove roll set F/915 1.9 - 100 A-150 A Sch10 or 40 Steel Tube, Stainless Steel Tube, Groove Roll Set and Drive

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grooving of piping in places without power supply is possible.

Usage

●For groove processing of pipe.