(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rapid-Grip Wrench (10348)

Rapid-Grip Wrench (10348)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10348
10358
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Grabbing Diameter
(mm)
Model Number Specifications

฿ 6,193.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 250 37.5 10 0.7

฿ 6,668.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 350 50 14 1.4

Basic Specifications

Product Description

[Features]
· For one-handed work in tight locations, such as overhead work.
· Capacity for all fitting sizes

Part Number
10348
10358
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Grabbing Diameter
(mm)
Model Number Specifications

฿ 6,193.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 250 37.5 10 0.7

฿ 6,668.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 350 50 14 1.4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1