(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti Slip Tape, (tiger type) (60943-TR-6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60943-TR
60943-TR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,037.10

ANTI-SLIPTAPES(FOROUTDOOR) 1 Piece(s) 1 Day(s) 18 399-1482 780 1 Roll

฿ 742.97

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) Same day 6 418-4823 290 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Thickness(mm)
    0.7
  • Color Detail
    Yellow/Black
  • Adhesive Strength
    6N/10mm
  • Tensile Strength
    38.4N/10mm
  • Features
    High adhesive strength that can be applied to uneven surfaces.
  • Use
    For both indoor and outdoor use.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyvinyl chloride (lead not used)
  • Pressure sensitive adhesive
    Acrylic
  • Abrasive Grain
    Mineral Particles
  • Amount Of Content
    1 Roll

Product Description

Grip tape that exhibits an anti-slip effect in any location, whether indoors or outdoors.
[Features]
· Tape with excellent heat resistance, weather resistance, water resistance and abrasion resistance.
· Can be used indoors or outdoors.
· Can be used on uneven surfaces and even in harsh environments such as construction sites.
[Applications]
· For schools, pools, factories, construction sites and forklifts.
· Non-slip hazard indicator, etc. for stairs, ladders, pathways, steps of cars, etc.

Part Number
60943-TR
60943-TR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,037.10

ANTI-SLIPTAPES(FOROUTDOOR) 1 Piece(s) 1 Day(s) 18 399-1482 780 1 Roll

฿ 742.97

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) Same day 6 418-4823 290 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1