(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

tesa Tape - Anti-Slip Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 653.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60943-BK
60943-BK-6
60943-GR
60943-YR
60943-YR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 2,037.10

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) Same day Black Color 18 Black 399-1458 780 1 Roll

฿ 653.34

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Black Color 6 Black 418-4807 290 1 Roll

฿ 1,760.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Green 18 Green 399-1474 780 1 Roll

฿ 1,760.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) Same day Yellow Color 18 Yellow 399-1466 780 1 Roll

฿ 742.97

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Yellow Color 6 Yellow 418-4831 290 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Thickness(mm)
    0.7
  • Adhesive Strength
    6N/10mm
  • Tensile Strength
    38.4N/10mm
  • Features
    High adhesive strength that can be applied to uneven surfaces.
  • Use
    For both indoor and outdoor use.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyvinyl chloride (lead not used)
  • Pressure sensitive adhesive
    Acrylic
  • Abrasive Grain
    Mineral Particles
  • Amount Of Content
    1 Roll

Product Description

Grip tape that exhibits an anti-slip effect in any location, whether indoors or outdoors.
[Features]
· Excellent heat resistance, weather resistance, water resistance, abrasion resistance and oil resistance.
· Can be used indoors or outdoors.
· Can be used on uneven surfaces and even in harsh environments such as construction sites.
[Applications]
· For prevention of slipping on steps, ladders, pathways and steps such as at schools, pools, factories, construction sites, forklifts, vehicles, etc.
· Luminous type is ideal for indicating evacuation routes, as a part of the measures for dealing with sudden power failures or disasters.

Part Number
60943-BK
60943-BK-6
60943-GR
60943-YR
60943-YR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 2,037.10

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) Same day Black Color 18 Black 399-1458 780 1 Roll

฿ 653.34

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Black Color 6 Black 418-4807 290 1 Roll

฿ 1,760.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Green 18 Green 399-1474 780 1 Roll

฿ 1,760.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) Same day Yellow Color 18 Yellow 399-1466 780 1 Roll

฿ 742.97

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Yellow Color 6 Yellow 418-4831 290 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Viscosity is strong, possible to applicable to uneven surface.
●Excellent abrasion resistance, water resistance, weather resistance and oil resistance.

Usage

●For indoor/outdoor dual purpose.

Specification

●Thickness(mm):0.7
●Viscosity: 6N/10mm
●Tensile Strength: 38.4N/10mm

Materials

●Base Material: Polyvinyl Chloride(lead free)
●Adhesive: Acrylics
●Abrasive Grain: Mineral Particles