(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Tape 48 mm × 50 m

Duct Tape 48 mm × 50 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 4613-034-48X50

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.18
  • Color Detail
    Gray
  • Adhesive Strength
    4.1N/10mm
  • Tensile Strength
    36N/10mm
  • Trusco Code
    325-1411
  • Mass(g)
    500
  • Features
    Outstandingly flexible and fits well even on rough surfaces.
  • Use
    Seal for Industrial Ducts, Air Conditioning Ducts and Piping.
  • Specifications
    Can cut by hand
  • Upper temperature limit(°C)
    65
  • Base Material
    Polyethylene Coated Cloth
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
4613-034-48X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 427.00

DUCT TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.18
  • Color Detail
    Gray
  • Adhesive Strength
    4.1N/10mm
  • Tensile Strength
    36N/10mm
  • Trusco Code
    325-1411
  • Mass(g)
    500
  • Features
    Outstandingly flexible and fits well even on rough surfaces.
  • Use
    Seal for Industrial Ducts, Air Conditioning Ducts and Piping.
  • Specifications
    Can cut by hand
  • Upper temperature limit(°C)
    65
  • Base Material
    Polyethylene Coated Cloth
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
• Extremely flexible and adheres closely even on surfaces with pits and bumps.
• Has excellent initial adhesive strength and retentive strength.
[Applications]
• Seal for industrial ducts, air-conditioning ducts and pipings.

Specifications of 4613-034-48X50

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.18
  • Color Detail
    Gray
  • Adhesive Strength
    4.1N/10mm
  • Tensile Strength
    36N/10mm
  • Trusco Code
    325-1411
  • Mass(g)
    500
  • Features
    Outstandingly flexible and fits well even on rough surfaces.
  • Use
    Seal for Industrial Ducts, Air Conditioning Ducts and Piping.
  • Specifications
    Can cut by hand
  • Upper temperature limit(°C)
    65
  • Base Material
    Polyethylene Coated Cloth
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
4613-034-48X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 427.00

DUCT TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Very supple, familiar well with irregular uneven surface.
●Has excellent initial viscosity and holding power.

Usage

●Industrial ducts, air conditioning ducts, piping seals.

Specification

●Color:Gray
●W x L(mm x m):48 x 50
●Thickness(mm):0.18
●SPQ(roll):24
●Viscosity: 4.1N/10mm
●Tensile Strength: 36N/10mm
●Heat Resistant Temperature: 65°C

Materials

●Base Material: Polyethylene Coated Cloth
●Adhesive: Rubber