(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Bonding Tape (4600BK-3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4600BK-3
4600CL-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 463.71

SELF-MELTING TAPES 1 Piece(s) 10 Day(s) Black Color Black 418-4769 52 1 Roll

฿ 460.38

SELF-MELTING TAPES 1 Piece(s) 10 Day(s) Transparent Clear 418-4777 57 1 Roll

Basic Specifications

  • Product Type
    Non-Adhesive Tape
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    0.5
  • Adhesive Strength
    33N/10mm
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    UL510 flame retardant standard compliant
  • Operating Temperature Range(°C)
    -60 to 260
  • Electrical breakdown strength
    8000V
  • Base Material
    Silicone Rubber
  • Fusion prevention film
    Polyester
  • Amount Of Content
    1 Roll

Product Description

This repair tape can be used to instantly repair oil leaks, water leaks and air leaks.
[Features]
· Immensely useful for emergency repairs. An essential item for equipment management. Does not leave behind any adhesive residue and is also ideal for temporary anchoring.
· When overlapped, the tape fuses to itself even when covered in oil or immersed in water, and will not peel off.
· Provides excellent electrical insulation, waterproofing, heat resistance, cold resistance, weather resistance, oil resistance, saltwater resistance and chemical resistance.
· UL510 certified product.
[Applications]
· This product is extremely useful for emergency repairs, including when production cannot be suspended and replacement parts are not available.
· For high temperature wire/harness binding and insulation treatment.
· For the protection of metal piping and piping in the vicinity of water.

Part Number
4600BK-3
4600CL-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 463.71

SELF-MELTING TAPES 1 Piece(s) 10 Day(s) Black Color Black 418-4769 52 1 Roll

฿ 460.38

SELF-MELTING TAPES 1 Piece(s) 10 Day(s) Transparent Clear 418-4777 57 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1