(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7055ACXP-3 |
7074ACXP-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Detail | Adhesive Strength | Trusco Code | Mass (g) |
Base Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 632.71 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 10 Day(s) | Transparent | Crystal | 24N/10mm | 418-4840 | 64.0 | Acrylic Core | 1 Roll | ||
฿ 630.58 |
DOUBLE-COATED TAPES(VERY HIGH | 3 Piece(s) | 5 Day(s) | Black Color | Premium Black | 30N/10mm | 418-4858 | 50.0 | Acrylic Foam | 1 Roll |
[Features]
· Excellent high temperature and low temperature adhesion.
· Excellent UV resistance.
· Ideal for fastening heavy objects.
[Applications]
· As a substitute for bolts and welding. For securing signs and emblems.
Part Number |
---|
7055ACXP-3 |
7074ACXP-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Detail | Adhesive Strength | Trusco Code | Mass (g) |
Base Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 632.71 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 10 Day(s) | Transparent | Crystal | 24N/10mm | 418-4840 | 64.0 | Acrylic Core | 1 Roll | ||
฿ 630.58 |
DOUBLE-COATED TAPES(VERY HIGH | 3 Piece(s) | 5 Day(s) | Black Color | Premium Black | 30N/10mm | 418-4858 | 50.0 | Acrylic Foam | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?