(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Adhesive Binding Tape, "Super Fushigi Tape (PET)" (MC30W-50PET)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC30W-50PET
MC50W-50PET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 426.65

BINDING TAPES 10 Piece(s) 6 Day(s) 30 419-7488 115 1 Roll

฿ 767.71

BINDING TAPES 5 Piece(s) 5 Day(s) 50 419-7496 180 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.038
  • Color Details
    White
  • Features
    The tape bonds to itself alone without adhering to the bound object.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PET
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The tape bonds to itself alone without adhering to the bound object.
· Made of PET with a thickness of 38 μ, dramatically improving binding and breaking strength.
· Tying heavy objects is possible.
· The tape surface can be written on.
· Made of PET, also providing outstanding weather resistance.

Part Number
MC30W-50PET
MC50W-50PET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 426.65

BINDING TAPES 10 Piece(s) 6 Day(s) 30 419-7488 115 1 Roll

฿ 767.71

BINDING TAPES 5 Piece(s) 5 Day(s) 50 419-7496 180 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1