(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Pro Indoor Line Tape (Phosphorescent) (LP410)

Line Pro Indoor Line Tape (Phosphorescent) (LP410)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LP410
LP430
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,651.00

LINE TAPES 1 Piece(s) 1 Day(s) 10 391-3279 880 1 Roll

฿ 10,463.00

LINE TAPES 1 Piece(s) 1 Day(s) 30 391-3287 2800 1 Roll

Basic Specifications

  • Color
    Yellows
  • Width(mm)
    50
  • Thickness(mm)
    1
  • Adhesiveness
    10N/50mm
  • Features
    This product is designed for professional use and is difficult to separate or break while being easy to affix.
  • Application
    For indoors. Layout in factories (passage indication, danger indication, section indication).
  • Specifications
    Cutting Requires Cutter
  • Specification 2
    Tapered at both ends, with small step and thickness of 1.0 mm
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

This product is designed for professional use and is difficult to separate or break while being easy to affix. For indoors. Layout in factories. (Passage marking, hazard marking, section marking)

Part Number
LP410
LP430
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,651.00

LINE TAPES 1 Piece(s) 1 Day(s) 10 391-3279 880 1 Roll

฿ 10,463.00

LINE TAPES 1 Piece(s) 1 Day(s) 30 391-3287 2800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard to be peeled off, hard to be torn, easy to paste, it is for professional use.

Usage

●For indoor use.
●Layout in the factory.(passage display, hazard display, partition display)

Specification

●Color:Yellow
●Thickness(mm):1.0
●SPQ(roll):1
●Viscosity: 10N/50mm
●Both end taper structures with a thickness of 1.0mm and small steps

Materials

●Base Material: Polyvinyl Chloride
●Adhesive: Rubber