(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

large wide mouth bottle (with cock)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 915.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0293
0294
0295
0296
0297
0298
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 915.00

BOTTLES 1 Piece(s) 12 Day(s) 5000 170 325 123-9562 430 1 pc.

฿ 1,252.00

BOTTLES 1 Piece(s) 12 Day(s) 10000 218 390 123-9571 820 1 pc.

฿ 1,910.00

BOTTLES 1 Piece(s) 1 Day(s) 20000 305 450 123-9589 1520 1 pc.

฿ 2,692.00

BOTTLES 1 Piece(s) 1 Day(s) 30000 305 590 280-1931 1730 1 pc.

฿ 7,623.68

BOTTLES 1 Piece(s) 1 Day(s) 50000 365 680 280-1949 4000 1 pc.

฿ 8,820.00

BOTTLES 1 Piece(s) 1 Day(s) 100000 450 835 280-1957 6100 1 pc.

Basic Specifications

  • Capacity(ml)
    2,000 ~
  • Body Material
    PE
  • Body / Option
    Main Body
  • Specifications
    No scale
  • Material: Cock
    Polyethylene (PE), Polypropylene (PP)
  • Material: Cock Gasket
    Viton (FKM)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Comes with a convenient cock for removing the contents. (non-removable)
·The outer diameter does not include the cock part.

Part Number
0293
0294
0295
0296
0297
0298
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 915.00

BOTTLES 1 Piece(s) 12 Day(s) 5000 170 325 123-9562 430 1 pc.

฿ 1,252.00

BOTTLES 1 Piece(s) 12 Day(s) 10000 218 390 123-9571 820 1 pc.

฿ 1,910.00

BOTTLES 1 Piece(s) 1 Day(s) 20000 305 450 123-9589 1520 1 pc.

฿ 2,692.00

BOTTLES 1 Piece(s) 1 Day(s) 30000 305 590 280-1931 1730 1 pc.

฿ 7,623.68

BOTTLES 1 Piece(s) 1 Day(s) 50000 365 680 280-1949 4000 1 pc.

฿ 8,820.00

BOTTLES 1 Piece(s) 1 Day(s) 100000 450 835 280-1957 6100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Contains convenient cock to remove the contents liquid.(not removable)

Materials

●Main Body: Polyethylene(PE)
●Cock: Polypropylene(PP), Polyethylene(PE)
●Cock Packing: Viton(FKM)

Warning

●Depending on the type of surfactant and organic solvents, cap and packing may be affected, so leakage may occur.