(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Bottle

Square Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0143

  • Capacity(ml)
    500 ~ 999
  • Body Material
    PE
  • Capacity Details(ml)
    500
  • Width(mm)
    70
  • Depth(mm)
    70
  • Height(mm)
    153
  • Minimum Scale(ml)
    100
  • Lid Color
    -
  • Body / Option
    Main Body
  • JAN Code
    -
  • Trusco Code
    280-2244
  • Bore Diameter (mm)
    -
  • Color
    -
  • Inner plug
    -
  • Main unit material
    -
  • Material 1
    -
  • Scale Graduation (ml)
    -
  • Mass(g)
    70
  • Specifications
    Inner plug included
  • Amount Of Content
    1 pc.
Part Number
0143
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Material Capacity Details
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Minimum Scale
(ml)
Lid Color Body / Option JAN Code Trusco Code Bore Diameter (mm) Color Inner plug Main unit material Material 1 Scale Graduation (ml) Mass
(g)
Specifications Amount Of Content

฿ 118.00

BOTTLES 1 Piece(s) 12 Day(s) 500 ~ 999 PE 500 70 70 153 100 - Main Body - 280-2244 - - - - - - 70 Inner plug included 1 pc.

Product Description

[Features]
·As it is square, it can be stored without leaving any spaces.
·Since the emphasis is put on airtightness, an inner plug is attached.
[Applications]
·A container for holding liquid.

Specifications of 0143

  • Capacity(ml)
    500 ~ 999
  • Body Material
    PE
  • Capacity Details(ml)
    500
  • Width(mm)
    70
  • Depth(mm)
    70
  • Height(mm)
    153
  • Minimum Scale(ml)
    100
  • Lid Color
    -
  • Body / Option
    Main Body
  • JAN Code
    -
  • Trusco Code
    280-2244
  • Bore Diameter (mm)
    -
  • Color
    -
  • Inner plug
    -
  • Main unit material
    -
  • Material 1
    -
  • Scale Graduation (ml)
    -
  • Mass(g)
    70
  • Specifications
    Inner plug included
  • Amount Of Content
    1 pc.
Part Number
0143
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Material Capacity Details
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Minimum Scale
(ml)
Lid Color Body / Option JAN Code Trusco Code Bore Diameter (mm) Color Inner plug Main unit material Material 1 Scale Graduation (ml) Mass
(g)
Specifications Amount Of Content

฿ 118.00

BOTTLES 1 Piece(s) 12 Day(s) 500 ~ 999 PE 500 70 70 153 100 - Main Body - 280-2244 - - - - - - 70 Inner plug included 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1