(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
0271 |
0272 |
0273 |
0274 |
0275 |
0276 |
0277 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Body Material | Capacity Details (ml) |
Type Details | Major Diameter (mm) |
Height (mm) |
Lid Color | Body / Option | JAN Code | Trusco Code | Outer Diameter (mm) | Bore Diameter (mm) | Color | Inner plug | Main body/option | Main unit material | Material 1 | Material 2 | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.00 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 250 ~ 499 | PE | 250 | - | 63 | 123 | - | Main Body | - | 353-8320 | - | - | - | - | - | - | - | - | 36 | Inner plug included | 1 pc. | ||
฿ 74.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 500 ~ 999 | PE | 500 | - | 81 | 150 | - | Main Body | - | 353-8338 | - | - | - | - | - | - | - | - | 65 | Inner plug included | 1 pc. | ||
฿ 98.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 1,000 ~ 1,999 | PE | 1000 | - | 100 | 188 | - | Main Body | - | 353-8346 | - | - | - | - | - | - | - | - | 94 | Inner plug included | 1 pc. | ||
฿ 233.00 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | PE | 2000 | - | 126 | 245 | - | Main Body | - | 353-8354 | - | - | - | - | - | - | - | - | 174 | Inner plug included | 1 pc. | ||
฿ 521.29 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | - | 3000 | Light-shielding wide-mouth bottle | - | 300 | Brown | - | 4947592002752 | 836-6406 | 145 | 85 | Brown | Yes | Main unit | PE | Polyethylene (PE) | Inner plug: Low density polyethylene (LDPE) | 264 | - | 1 pc. | ||
฿ 663.39 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | - | 5000 | Light-shielding wide-mouth bottle | - | 325 | Brown | - | 4947592002769 | 836-6407 | 170 | 85 | Brown | Yes | Main unit | PE | Polyethylene (PE) | Inner plug: Low density polyethylene (LDPE) | 389 | - | 1 pc. | ||
฿ 1,018.45 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | - | 10000 | Light-shielding wide-mouth bottle | - | 390 | Brown | - | 4947592002776 | 836-6408 | 218 | 99 | Brown | Yes | Main unit | PE | Polyethylene (PE) | Inner plug: Low density polyethylene (LDPE) | 765 | - | 1 pc. |
[Features]
·The manufacturer has covered the standard types that are frequently used in order to support a wide range of applications
·A high-quality polyethylene container with a thick screw cap for excellent sealing.
·A container with excellent light-shielding properties
[Applications]
·For storing and storing liquids
Part Number |
---|
0271 |
0272 |
0273 |
0274 |
0275 |
0276 |
0277 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Body Material | Capacity Details (ml) |
Type Details | Major Diameter (mm) |
Height (mm) |
Lid Color | Body / Option | JAN Code | Trusco Code | Outer Diameter (mm) | Bore Diameter (mm) | Color | Inner plug | Main body/option | Main unit material | Material 1 | Material 2 | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.00 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 250 ~ 499 | PE | 250 | - | 63 | 123 | - | Main Body | - | 353-8320 | - | - | - | - | - | - | - | - | 36 | Inner plug included | 1 pc. | ||
฿ 74.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 500 ~ 999 | PE | 500 | - | 81 | 150 | - | Main Body | - | 353-8338 | - | - | - | - | - | - | - | - | 65 | Inner plug included | 1 pc. | ||
฿ 98.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 1,000 ~ 1,999 | PE | 1000 | - | 100 | 188 | - | Main Body | - | 353-8346 | - | - | - | - | - | - | - | - | 94 | Inner plug included | 1 pc. | ||
฿ 233.00 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | PE | 2000 | - | 126 | 245 | - | Main Body | - | 353-8354 | - | - | - | - | - | - | - | - | 174 | Inner plug included | 1 pc. | ||
฿ 521.29 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | - | 3000 | Light-shielding wide-mouth bottle | - | 300 | Brown | - | 4947592002752 | 836-6406 | 145 | 85 | Brown | Yes | Main unit | PE | Polyethylene (PE) | Inner plug: Low density polyethylene (LDPE) | 264 | - | 1 pc. | ||
฿ 663.39 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | - | 5000 | Light-shielding wide-mouth bottle | - | 325 | Brown | - | 4947592002769 | 836-6407 | 170 | 85 | Brown | Yes | Main unit | PE | Polyethylene (PE) | Inner plug: Low density polyethylene (LDPE) | 389 | - | 1 pc. | ||
฿ 1,018.45 |
BOTTLES | 1 Piece(s) | 12 Day(s) | 2,000 ~ | - | 10000 | Light-shielding wide-mouth bottle | - | 390 | Brown | - | 4947592002776 | 836-6408 | 218 | 99 | Brown | Yes | Main unit | PE | Polyethylene (PE) | Inner plug: Low density polyethylene (LDPE) | 765 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?