(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Styrofoam Container, Type 3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 0373

  • Capacity(ml)
    500 ~ 999
  • Body Material
    PS
  • Capacity Details(ml)
    600
  • Major Diameter(mm)
    97
  • Height(mm)
    156
  • Body / Option
    Main Body
  • Trusco Code
    294-3573
  • Mass(g)
    130
  • Specifications
    Screw-In Lid
  • Material: Lid
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
0373
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 406.67

BOTTLES 1 Piece(s) 1 Day(s) 500 ~ 999 600 97 156 294-3573 130 1 pc.

Basic Specifications

  • Body Material
    PS
  • Body / Option
    Main Body
  • Specifications
    Screw-In Lid
  • Material: Lid
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Convenient for use as specimen bottles or sample containers for powders and pills.
[Caution]
· Not to be used for liquids.

Specifications of 0373

  • Capacity(ml)
    500 ~ 999
  • Body Material
    PS
  • Capacity Details(ml)
    600
  • Major Diameter(mm)
    97
  • Height(mm)
    156
  • Body / Option
    Main Body
  • Trusco Code
    294-3573
  • Mass(g)
    130
  • Specifications
    Screw-In Lid
  • Material: Lid
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
0373
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 406.67

BOTTLES 1 Piece(s) 1 Day(s) 500 ~ 999 600 97 156 294-3573 130 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient as a specimen bottle for powder/tablets or a sample container.

Specification

●Screw Lid

Materials

●Main Body: Polyethylene(PS)
●Lid: Polyethylene(PE)

Warning

●Liquid cannot be used.