(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polystyrene Stick Bottle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 99.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
0434
0435
0436
0437
0438
0439
0440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
Lid Color Trusco Code Mass
(g)
Amount Of Content

฿ 99.97

BOTTLES 1 Piece(s) 1 Day(s) ~ 50 40 40.2 70.5 Red 294-3603 20 1 pc.

฿ 101.87

BOTTLES 1 Piece(s) 1 Day(s) ~ 50 50 43.1 74 Red 294-3611 20 1 pc.

฿ 119.68

BOTTLES 1 Piece(s) 1 Day(s) 51 ~ 99 70 49.8 80.5 Red 294-3620 30 1 pc.

฿ 168.11

BOTTLES 1 Piece(s) 1 Day(s) 100 ~ 249 120 59.1 95.5 Red 294-3638 50 1 pc.

฿ 217.17

BOTTLES 1 Piece(s) 1 Day(s) 100 ~ 249 200 69.7 109 Red 294-3646 70 1 pc.

฿ 276.83

BOTTLES 1 Piece(s) 1 Day(s) 250 ~ 499 300 81.1 124.5 Brown 294-3654 100 1 pc.

฿ 377.59

BOTTLES 1 Piece(s) 1 Day(s) 500 ~ 999 500 94.2 153 Brown 294-3662 160 1 pc.

Basic Specifications

  • Body Material
    PS
  • Body / Option
    Main Body
  • Specifications
    Push-in lid
  • Material: Lid
    Polyethylene (PE), Polystyrene (PS)
  • Amount Of Content
    1 pc.

Product Description

[Features]·The main body has excellent transparency. ·Convenient as a sample bottle or sample container for powders and tablets.

Part Number
0434
0435
0436
0437
0438
0439
0440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
Lid Color Trusco Code Mass
(g)
Amount Of Content

฿ 99.97

BOTTLES 1 Piece(s) 1 Day(s) ~ 50 40 40.2 70.5 Red 294-3603 20 1 pc.

฿ 101.87

BOTTLES 1 Piece(s) 1 Day(s) ~ 50 50 43.1 74 Red 294-3611 20 1 pc.

฿ 119.68

BOTTLES 1 Piece(s) 1 Day(s) 51 ~ 99 70 49.8 80.5 Red 294-3620 30 1 pc.

฿ 168.11

BOTTLES 1 Piece(s) 1 Day(s) 100 ~ 249 120 59.1 95.5 Red 294-3638 50 1 pc.

฿ 217.17

BOTTLES 1 Piece(s) 1 Day(s) 100 ~ 249 200 69.7 109 Red 294-3646 70 1 pc.

฿ 276.83

BOTTLES 1 Piece(s) 1 Day(s) 250 ~ 499 300 81.1 124.5 Brown 294-3654 100 1 pc.

฿ 377.59

BOTTLES 1 Piece(s) 1 Day(s) 500 ~ 999 500 94.2 153 Brown 294-3662 160 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1