(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
0400 |
0401 |
0402 |
0403 |
0404 |
0405 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Body Material | Capacity Details (ml) |
Type Details | Major Diameter (mm) |
Height (mm) |
Lid Color | Body / Option | JAN Code | Trusco Code | Outer Diameter (mm) | Color | Inner plug | Internal diameter (mm) | Main body/option | Main unit material | Material 1 | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 88.32 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 100 ~ 249 | PE | 105 | Wide-mouthed | 67 | 64 | - | Main Body | - | 353-8362 | - | - | - | - | - | - | - | 38 | Inner plug included | 1 pc. | ||
฿ 178.10 |
BOTTLES | 1 Piece(s) | 10 Day(s) | 100 ~ 249 | - | 150 | - | - | 81 | Translucent white | - | 4947592004015 | 836-6419 | 67 | Translucent white | Yes | 57 | Main unit | PE | Polyethylene (PE) | 43.000 | - | - | ||
฿ 98.34 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 250 ~ 499 | PE | 250 | Wide-mouthed | 83 | 81 | - | Main Body | - | 353-8371 | - | - | - | - | - | - | - | 59 | Inner plug included | 1 pc. | ||
฿ 106.67 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 250 ~ 499 | PE | 310 | Wide-mouthed | 83 | 99 | - | Main Body | - | 353-8389 | - | - | - | - | - | - | - | 70 | Inner plug included | 1 pc. | ||
฿ 267.31 |
BOTTLES | 1 Piece(s) | 10 Day(s) | 250 ~ 499 | - | 470 | - | - | 100 | Translucent white | - | 4947592004046 | 836-6420 | 99 | Translucent white | Yes | 89 | Main unit | PE | Polyethylene (PE) | 125.000 | - | - | ||
฿ 140.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 500 ~ 999 | PE | 560 | Wide-mouthed | 99 | 109 | - | Main Body | - | 353-8397 | - | - | - | - | - | - | - | 82 | Inner plug included | 1 pc. |
[Features]
·Wide diameter PE container with no protrusions inside.
·Shape maximizes accessibility so that virtually all the contents can be extracted, even in the case of creams. The container has an inner seal, so it can be used for samples.
Part Number |
---|
0400 |
0401 |
0402 |
0403 |
0404 |
0405 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Body Material | Capacity Details (ml) |
Type Details | Major Diameter (mm) |
Height (mm) |
Lid Color | Body / Option | JAN Code | Trusco Code | Outer Diameter (mm) | Color | Inner plug | Internal diameter (mm) | Main body/option | Main unit material | Material 1 | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 88.32 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 100 ~ 249 | PE | 105 | Wide-mouthed | 67 | 64 | - | Main Body | - | 353-8362 | - | - | - | - | - | - | - | 38 | Inner plug included | 1 pc. | ||
฿ 178.10 |
BOTTLES | 1 Piece(s) | 10 Day(s) | 100 ~ 249 | - | 150 | - | - | 81 | Translucent white | - | 4947592004015 | 836-6419 | 67 | Translucent white | Yes | 57 | Main unit | PE | Polyethylene (PE) | 43.000 | - | - | ||
฿ 98.34 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 250 ~ 499 | PE | 250 | Wide-mouthed | 83 | 81 | - | Main Body | - | 353-8371 | - | - | - | - | - | - | - | 59 | Inner plug included | 1 pc. | ||
฿ 106.67 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 250 ~ 499 | PE | 310 | Wide-mouthed | 83 | 99 | - | Main Body | - | 353-8389 | - | - | - | - | - | - | - | 70 | Inner plug included | 1 pc. | ||
฿ 267.31 |
BOTTLES | 1 Piece(s) | 10 Day(s) | 250 ~ 499 | - | 470 | - | - | 100 | Translucent white | - | 4947592004046 | 836-6420 | 99 | Translucent white | Yes | 89 | Main unit | PE | Polyethylene (PE) | 125.000 | - | - | ||
฿ 140.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 500 ~ 999 | PE | 560 | Wide-mouthed | 99 | 109 | - | Main Body | - | 353-8397 | - | - | - | - | - | - | - | 82 | Inner plug included | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?