(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Wide Neck Bottle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 23.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0801
0802
0803
0804
0805
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 23.00

BOTTLES 1 Piece(s) 12 Day(s) ~ 50 30 37 40 4947592008013 353-8419 11 1 case (50 pcs)

฿ 24.00

BOTTLES 1 Piece(s) 1 Day(s) ~ 50 50 37.5 77 4947592008020 353-8427 15 1 case (50 pcs)

฿ 26.00

BOTTLES 1 Piece(s) 1 Day(s) 100 ~ 249 100 48.5 80 4947592008037 353-8435 20 1 case (200 pcs)

฿ 40.00

BOTTLES 1 Piece(s) 1 Day(s) 250 ~ 499 250 63 123 4947592008044 353-8443 33 1 case (100 pcs)

฿ 69.00

BOTTLES 1 Piece(s) 12 Day(s) 500 ~ 999 500 81 150 4947592008051 353-8451 64 1 case (50 pcs)

Basic Specifications

  • Body Material
    PE
  • Body / Option
    Main Body
  • Specifications
    Without Inner Plug

Product Description

M-bottle type bottle without inner stopper for improved work efficiency.

[Features]
· The inner ring on the inside of the cap adheres to the inner diameter of the main body mouth to prevent liquid leakage.
· No inner stopper increases work efficiency.

[Application]
· Liquid storage.

Part Number
0801
0802
0803
0804
0805
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Major Diameter
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 23.00

BOTTLES 1 Piece(s) 12 Day(s) ~ 50 30 37 40 4947592008013 353-8419 11 1 case (50 pcs)

฿ 24.00

BOTTLES 1 Piece(s) 1 Day(s) ~ 50 50 37.5 77 4947592008020 353-8427 15 1 case (50 pcs)

฿ 26.00

BOTTLES 1 Piece(s) 1 Day(s) 100 ~ 249 100 48.5 80 4947592008037 353-8435 20 1 case (200 pcs)

฿ 40.00

BOTTLES 1 Piece(s) 1 Day(s) 250 ~ 499 250 63 123 4947592008044 353-8443 33 1 case (100 pcs)

฿ 69.00

BOTTLES 1 Piece(s) 12 Day(s) 500 ~ 999 500 81 150 4947592008051 353-8451 64 1 case (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The inner diameter ring of the body opening and the inner ring of the cap are in close contact to prevent liquid leakage.

Specification

●None Stopper

Materials

●Polyethylene(PE)