(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Tape Thickness (mm) 0.05

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 348.73 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT-10
AT-11
AT-12
AT-13
AT-14
AT-20
AT-21
AT-22
AT-23
AT-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Display contents Amount Of Content

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Yellow Color 367-4851 Keep out 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Yellow Color 367-4860 Danger: Caution 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) Yellow Color 397-7382 No parking 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 14 Day(s) Yellow Color 397-7391 Bicycles Prohibited 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Multi-Colored 367-4878 Stripe 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) Red Color 397-7404 Under construction 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color 397-7412 Freshly Painted 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color 397-7421 Danger 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color 397-7439 Must Not Be Used 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) Red Color 397-7447 Watch - Your Steps 1 Roll

Basic Specifications

  • Product Type
    Non-Adhesive Tape
  • Width(mm)
    70
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Mass(g)
    200
  • Features
    Danger: Safety and Environment Developments can be displayed through texts and illustrations.
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Non-adhesive type
  • Base Material
    Polyethylene (PE) + Polypropylene (PP) Composite Film
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Allows for danger, safety and environmental measures to be indicated with letters and illustrations.

Part Number
AT-10
AT-11
AT-12
AT-13
AT-14
AT-20
AT-21
AT-22
AT-23
AT-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Display contents Amount Of Content

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Yellow Color 367-4851 Keep out 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Yellow Color 367-4860 Danger: Caution 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) Yellow Color 397-7382 No parking 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 14 Day(s) Yellow Color 397-7391 Bicycles Prohibited 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Multi-Colored 367-4878 Stripe 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) Red Color 397-7404 Under construction 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color 397-7412 Freshly Painted 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color 397-7421 Danger 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color 397-7439 Must Not Be Used 1 Roll

฿ 348.73

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) Red Color 397-7447 Watch - Your Steps 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1