(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Crevice Waterproofing Tape (SBE-001)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBE-001
SBE-002
SBE-003
SBE-004
SBE-005
SBE-006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 178.42

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 12 8 Gray 356-4142 27 1 Roll

฿ 178.42

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 12 8 Black 356-4151 27 1 Roll

฿ 274.17

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 10 Gray 356-4169 38 1 Roll

฿ 274.17

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 15 10 Black 356-4177 38 1 Roll

฿ 307.81

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 30 10 Gray 356-4185 65 1 Roll

฿ 307.81

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 30 10 Black 356-4193 65 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    2
  • Details Model
    Airtight waterproof tape
  • Features
    Cushioning material comprised of EPDM base material that has excellent cushioning and waterproofing. Material has excellent durability and weather resistance.
  • Use
    Filling gaps or absorbing shock of door/shutter/storm shutter.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    EPDM + Non-woven Fabric
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
SBE-001
SBE-002
SBE-003
SBE-004
SBE-005
SBE-006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 178.42

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 12 8 Gray 356-4142 27 1 Roll

฿ 178.42

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 12 8 Black 356-4151 27 1 Roll

฿ 274.17

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 10 Gray 356-4169 38 1 Roll

฿ 274.17

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 15 10 Black 356-4177 38 1 Roll

฿ 307.81

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 30 10 Gray 356-4185 65 1 Roll

฿ 307.81

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 30 10 Black 356-4193 65 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1