(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phosphorescent Non-Slip Tape (for Flat Surfaces) (TNHS-1005)

Phosphorescent Non-Slip Tape (for Flat Surfaces) (TNHS-1005)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNHS-1002
TNHS-1005
TNHS-502
TNHS-505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,607.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) 100 2 381-8641 250 1 Roll

฿ 6,344.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) 100 5 381-8667 500 1 Roll

฿ 1,304.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) 50 2 381-8632 150 1 Roll

฿ 3,173.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) 50 5 381-8659 300 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.6
  • Adhesiveness
    32N/25mm
  • Tensile Strength
    383N/25mm
  • Color Details
    Green (Phosphorescent)
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For steps, etc. inside or outside buildings. Ideal for dark places such as factory floors or stairs in emergency exits.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polyester film
  • Adhesive
    Acrylic
  • abrasive grain
    Aluminum oxide
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Simple construction with secure non-slip treated feet and enhanced safety.
· This product maintains its anti-slip effect even when it is splashed with water and oil.
· It also glows in dark places such as emergency stairs to increase visibility.
· Use on an ordinary flat surface.
[Applications]
· For outdoor use. (for areas used while shod)
· For places slippery with water or oil.
· General building or general indoor and outdoor stairs, etc.
· For use as a step for vehicles, etc.
· Ideal for dark places such as factory floors or stairs in emergency exits.

Part Number
TNHS-1002
TNHS-1005
TNHS-502
TNHS-505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,607.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) 100 2 381-8641 250 1 Roll

฿ 6,344.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) 100 5 381-8667 500 1 Roll

฿ 1,304.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) 50 2 381-8632 150 1 Roll

฿ 3,173.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) 50 5 381-8659 300 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even if water or oil is splashed, the anti-slip effect does not change.

Usage

●For outdoor(overall walking place except bare feet)

Specification

●Color:Green
●Thickness(mm):0.6
●Viscosity: 32N/25mm
●Tensile Strength: 383N/25mm

Materials

●Base Material: Polyester Film
●Adhesive: Acrylics 
●Abrasive Grain: Aluminum Oxidation

Warning

●When applying to uneven surface, please perform the ground treatment(sealant N3K, sold separately) on the construction surface.