(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Adhesive Double-Sided Tape

Heavy Duty Adhesive Double-Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,233.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRT42-1930
TRT42-2530
TRT62-1920
TRT62-2520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness Trusco Code Mass
(g)
Amount Of Content

฿ 1,264.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 30 0.42 18 N/10 mm (against Stainless Steel) 287-8712 265 1 Roll

฿ 1,663.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 30 0.42 18 N/10 mm (against Stainless Steel) 287-8721 349 1 Roll

฿ 1,233.68

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 20 0.62 21 N/10 mm (against Stainless Steel) 287-8739 228 1 Roll

฿ 1,658.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 25 20 0.62 21 N/10 mm (against Stainless Steel) 287-8747 300 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Color Details
    White
  • Features
    Supports surfaces with distortion, flexure, or expansion and contraction.
  • Application
    Screw, rivet, welding alternative. Jointing for metal, aluminum, ABS, etc. Building interior decoration, wall materials, outdoor billboard mounting, etc.
  • Specifications
    Cutting Requires Cutter
  • Heat Resistant Temperature(°C)
    Approx. 80 (JIS Z 1541 Type 1 to No. 1 accepted equivalent)
  • Material/base
    Special Acrylic Foam
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Supports surfaces with distortion, flexure, or expansion and contraction.
· Excellent heat resistance, weather resistance, and high adhesive strength.
· Does not use organic solvents.
· JIS Z 1541 or equivalent
[Applications]
· As a substitute for screws, rivets, and weld-ons.
· Bonding metal, aluminum, ABS, etc.
· Building interior decoration, wall materials, outdoor billboard mounting, etc.

Part Number
TRT42-1930
TRT42-2530
TRT62-1920
TRT62-2520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness Trusco Code Mass
(g)
Amount Of Content

฿ 1,264.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 30 0.42 18 N/10 mm (against Stainless Steel) 287-8712 265 1 Roll

฿ 1,663.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 30 0.42 18 N/10 mm (against Stainless Steel) 287-8721 349 1 Roll

฿ 1,233.68

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 20 0.62 21 N/10 mm (against Stainless Steel) 287-8739 228 1 Roll

฿ 1,658.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 25 20 0.62 21 N/10 mm (against Stainless Steel) 287-8747 300 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corresponds deformation, distortion, extendable of the adhered compliant freely.
●Excellent in heat resistance and weather resistance, and high viscosity.

Specification

●Color:White
●Heat Resistant Temperature: Approx. 80°C(JIS Z 1541 type 1 sort or No. 1 equivalent)

Materials

●Base Material: Special Acrylic Foam
●Adhesive: Acrylics