(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.3362 Cloth Color Tape (336200-SS-00-50X25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
336200-SS-00-50X25
336200-SS-00-60X25
336200-SS-20-120X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 366.20

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) 50 356-3847 400 1 Roll

฿ 509.43

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 60 351-8655 480 1 Roll

฿ 1,009.53

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 120 351-8663 960 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Color Detail
    Stripes (Yellow/Black)
  • Adhesive Strength
    2.9 N/10 mm (against Stainless Steel)
  • Tensile Strength
    78N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll

Product Description

[Features]
· Uses a fabric backing for strength and ease of cutting.
· Excellent adherence to rough surfaces.
[Applications]
· For indoor use.
· Marking dangerous areas.

Part Number
336200-SS-00-50X25
336200-SS-00-60X25
336200-SS-20-120X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 366.20

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) 50 356-3847 400 1 Roll

฿ 509.43

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 60 351-8655 480 1 Roll

฿ 1,009.53

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 120 351-8663 960 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1