(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5938 Super Butyl Tape (Double-Sided) (593800-20-30X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
593800-20-30X20
593800-20-50X20
593800-20-75X20
593800-20-100X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 218.00

WATERPROOF SEALING TAPES 1 Piece(s) 3 Day(s) 30 352-9681 576 1 Roll

฿ 414.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 351-9031 960 1 Roll

฿ 619.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 351-9040 1440 1 Roll

฿ 866.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 100 351-9023 1920 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    7.8 N/10 mm (against Stainless Steel)
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene Net
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Inner capacity
    1 Roll

Product Description

A tape with excellent airtightness, durability, and waterproofness.
[Features]
·It has excellent airtightness, durability, and waterproofness, and adheres well to rough surfaces (strong adhesive strength).
·Recommended by JTC (Housing Exterior Technical Center).
·0.5 mm thick double-sided type.
·Waterproof tape recommended by the Japan Fiber Reinforced Cement Sidings Manufacturers Association (NYG).
[Applications]
·for housing waterproofing: Waterproofing around sashes and openings, joint seals.
·Temporary fixation of building materials and parts.

Part Number
593800-20-30X20
593800-20-50X20
593800-20-75X20
593800-20-100X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 218.00

WATERPROOF SEALING TAPES 1 Piece(s) 3 Day(s) 30 352-9681 576 1 Roll

฿ 414.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 351-9031 960 1 Roll

฿ 619.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 351-9040 1440 1 Roll

฿ 866.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 100 351-9023 1920 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in airtightness, durability, waterproofness, well attached to rough surfaces.(high adhesive strength)

Usage

●For housing waterproof: Around sash, waterproof opening, sealing joint.

Specification

●Color:Black
●Thickness(mm):0.5
●Viscosity: 7.8N/10mm(for stainless steel)

Materials

●Base Material: Polyethylene Net
●Adhesive: Butyl Rubber

Warning

●50mm wide or more around the sash and opening
●JTC recommended product 50mm width or more