(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Butyl Tape (Single-Sided) No.4420 (442000-20-50X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
442000-20-50X20
442000-20-75X20
442000-20-100X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 392.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 351-8906 720 1 Roll

฿ 631.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 75 351-8914 1080 1 Roll

฿ 843.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 100 351-8892 1440 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    20
  • Thickness(mm)
    0.75
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black/White
  • Adhesive Strength
    7.8 N/10 mm (against Stainless Steel)
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyester non-woven fabric
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Inner capacity
    1 Roll

Product Description

[Features]
·It uses a butyl rubber-based adhesive that is excellent in waterproofing and airtightness.
·It can be used in a wide temperature range and can be treated with paint or spraying because it is a non-woven fabric base material.
[Applications]
·For repair: Groundwork for roof and roof waterproofing.
·for housing waterproofing: Waterproofing around sashes and openings, joint seals.

Part Number
442000-20-50X20
442000-20-75X20
442000-20-100X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 392.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 351-8906 720 1 Roll

฿ 631.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 75 351-8914 1080 1 Roll

฿ 843.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 100 351-8892 1440 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Butyl rubber type adhesive which is excellent in waterproof and airtight is used.

Usage

●For repair: Base treatment of roofing and rooftop waterproofing.
●For housing waterproof: Around sash, waterproof opening, sealing joint.

Specification

●Thickness(mm):0.75
●Color: Black/White
●Viscosity: 7.8N/10mm(for stainless steel)

Materials

●Base Material: Polyester Non-Woven Fabric
●Adhesive: Butyl Rubber