(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO.8701 Conductive Copper Foil Tape (870100-20-25X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
870100-20-25X20
870100-20-50X20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 1,118.00

CONDUCTIVETAPES 1 Piece(s) 1 Day(s) 25 351-9171 250 1 Roll

฿ 2,237.00

฿ 1,383.58

CONDUCTIVETAPES 1 Piece(s) Same day 50 351-9180 500 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Details Model
    Conductive tape
  • Color Detail
    Bronze
  • Adhesive Strength
    4.70 N/10 mm (against Stainless Steel)
  • Tensile Strength
    44N/10mm
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10~130
  • Base Material
    Rolled copper foil
  • Pressure sensitive adhesive
    Conductive Acrylic Thread
  • Inner capacity
    1 Roll

Product Description

Electrical and electronic conductive tape ideal for shielding electronic components.
[Features]
·A conductive adhesive is applied to the metal foil.
·A single-sided type with a three-layer structure of copper foil (35 µm), acrylic adhesive + Cu powder, and release paper. The tape thickness is 0.080 mm.
·UL746C certified product (File No. MH19371).
[Applications]
·Ideal for shielding and grounding electronic components.

Part Number
870100-20-25X20
870100-20-50X20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 1,118.00

CONDUCTIVETAPES 1 Piece(s) 1 Day(s) 25 351-9171 250 1 Roll

฿ 2,237.00

฿ 1,383.58

CONDUCTIVETAPES 1 Piece(s) Same day 50 351-9180 500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Enables conductivity with the adherend, and conductivity is obtained in the thickness direction and the length direction.

Usage

●Electromagnetic wave shield. 
●Anti-static.

Specification

●Color:Bronze
●Viscosity: 5.0N/10mm
●Tensile Strength: 44N/10mm

Materials

●Base Material: Rolled Copper Foil 
●Adhesive: Acrylic Conductive