(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO.9510 Filament Tape (951000-20-19X50)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
951000-20-19X50
951000-20-25X50
951000-20-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 431.13

BINDING TAPES 4 Piece(s) 8 Day(s) 19 351-9201 180 1 Roll

฿ 477.14

BINDING TAPES 60 Piece(s) 10 Day(s) 25 351-9210 237 1 Roll

฿ 1,112.90

BINDING TAPES 2 Piece(s) 5 Day(s) 50 351-9228 474 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Details Model
    Banding Tape
  • Color Detail
    White
  • Adhesive Strength
    4.7 N/10 mm (against Stainless Steel)
  • Tensile Strength
    320N/10mm
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyester Film + Polyester Threads
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll

Product Description

Adhesive tape for temporary fixing and bundling that has both base material strength and adhesive residue.
[Features]
·There are few comparable products from other companies, and it has outstanding tensile strength (320 N/10 mm) and removability.
·A single-sided type with a 4-layer structure consisting of polyester film (19 µm), rubber adhesive, polyester thread, and rubber adhesive. Tape thickness is 0.170 mm.
[Applications]
·Ideal for holding parts of home appliances and furniture, fixing coil ends, and bundling pipes and heavy objects.

Part Number
951000-20-19X50
951000-20-25X50
951000-20-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 431.13

BINDING TAPES 4 Piece(s) 8 Day(s) 19 351-9201 180 1 Roll

฿ 477.14

BINDING TAPES 60 Piece(s) 10 Day(s) 25 351-9210 237 1 Roll

฿ 1,112.90

BINDING TAPES 2 Piece(s) 5 Day(s) 50 351-9228 474 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1