(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Double-Sided Tape W61IP01/W61IP02 (W61IP01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W61IP01
W61IP02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 274.29

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 25 287-5357 258 1 Roll

฿ 449.03

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 50 287-5365 545 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Color Detail
    Gray
  • Adhesive Strength
    9.5N/10mm
  • Features
    The glue is thick and ideal for uneven surfaces.
  • Use
    Use for adhesion of resin or metal plates, posters, or carpets.
  • Specifications
    Can cut by hand
  • Base Material
    Cloth
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

Thick double-sided tape with cloth base material that provides good adhesion to large adherends with rough surfaces.
[Features]
· Adhesive is flexible and supports a wide range of uneven surfaces.
[Applications]
· For securing carpets.
· For securing floor mats.
· For temporary anchoring of construction materials.

Part Number
W61IP01
W61IP02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 274.29

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 25 287-5357 258 1 Roll

฿ 449.03

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 50 287-5365 545 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1