(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mask Light Tape Width (mm) 50 (N730A04)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N730A04
N730N03
N730N04
N730X01
N730X03
N730X04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Color Width
(mm)
Color Detail Tensile Strength JAN Code Trusco Code Mass
(g)
Features Base Material Pressure sensitive adhesive Cutting Method Amount Of Content

฿ 138.00

CLOTH MASKING TAPES 1 Piece(s) Same day Adhesive Tape Blue 50 Blue 67.4N/10mm 4901860137478 443-8531 200 A very clean type with little glue residue and contamination. Polyethylene cloth Acrylic - 1 Roll

฿ 121.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) - Transparent 38 Semi-Transparent 64.7N/10mm 4901860137249 471-1432 - - - - Can cut by hand 1 Roll

฿ 138.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Adhesive Tape Transparent 50 Semi-Transparent 64.7N/10mm - 287-5331 200 A very clean type with little glue residue and contamination. Polyethylene cloth Acrylic - 1 Roll

฿ 76.00

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) - Green 25 Green 64.7N/10mm 4901860134859 471-1441 - - - - Can cut by hand 1 Roll

฿ 121.00

CLOTH MASKING TAPES 1 Piece(s) Same day - Green 38 Green 64.7N/10mm 4901860133746 471-1459 - - - - Can cut by hand 1 Roll

฿ 135.00

CLOTH MASKING TAPES 1 Piece(s) Same day Adhesive Tape Green 50 Green 64.7N/10mm - 287-6612 200 A very clean type with little glue residue and contamination. Polyethylene cloth Acrylic - 1 Roll

Basic Specifications

  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Adhesive Strength
    2.5N/10mm
  • Amount Of Content
    1 Roll

Product Description

A standard curing tape that is clean with little residue or contamination.
[Features]
·A special acrylic adhesive is used to prevent adhesive residue.
·It is made from a firm material that is easy to cut by hand and spreads easily, making it easy to work with.
[Applications]
·For temporarily fixing various curing materials.

Part Number
N730A04
N730N03
N730N04
N730X01
N730X03
N730X04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Color Width
(mm)
Color Detail Tensile Strength JAN Code Trusco Code Mass
(g)
Features Base Material Pressure sensitive adhesive Cutting Method Amount Of Content

฿ 138.00

CLOTH MASKING TAPES 1 Piece(s) Same day Adhesive Tape Blue 50 Blue 67.4N/10mm 4901860137478 443-8531 200 A very clean type with little glue residue and contamination. Polyethylene cloth Acrylic - 1 Roll

฿ 121.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) - Transparent 38 Semi-Transparent 64.7N/10mm 4901860137249 471-1432 - - - - Can cut by hand 1 Roll

฿ 138.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Adhesive Tape Transparent 50 Semi-Transparent 64.7N/10mm - 287-5331 200 A very clean type with little glue residue and contamination. Polyethylene cloth Acrylic - 1 Roll

฿ 76.00

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) - Green 25 Green 64.7N/10mm 4901860134859 471-1441 - - - - Can cut by hand 1 Roll

฿ 121.00

CLOTH MASKING TAPES 1 Piece(s) Same day - Green 38 Green 64.7N/10mm 4901860133746 471-1459 - - - - Can cut by hand 1 Roll

฿ 135.00

CLOTH MASKING TAPES 1 Piece(s) Same day Adhesive Tape Green 50 Green 64.7N/10mm - 287-6612 200 A very clean type with little glue residue and contamination. Polyethylene cloth Acrylic - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A clean type with less glue residue and less contamination.

Specification

●Thickness(mm):0.15
●Viscosity: 2.5N/10mm
●Tensile Strength: 64.7N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics