(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-High Molecular Weight Polyethylene Tape, 5421 Series (5421-50X15)

Ultra-High Molecular Weight Polyethylene Tape, 5421 Series (5421-50X15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5421-25X15
5421-50X15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 4,738.61

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) Same day 25 171-1717 180 1 Roll

฿ 9,442.76

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) Same day 50 171-1709 360 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    15
  • Thickness(mm)
    0.18
  • Details Type
    Ultra High Molecular Weight Polyethylene Tape
  • Color Details
    White
  • Adhesiveness
    2.63N/10mm
  • Tensile Strength
    51N/10mm
  • Features
    Fluorine resin possesses self-lubricating quality when polished progressively finer. Material particularly strong upon repeated impact.
  • Application
    Promotes sliding in OA equipment and other sliding parts/feed parts, and prevents friction. Prevents the generation of abnormal sounds in locations where creaking sounds are generated in automobiles, etc. Guide for conveyors where wear resistance is required.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -34~107
  • Material
    Base Material: Ultra High Molecular Weight Polyethylene; Adhesive: Rubber-based
  • Internal capacity
    1 Roll

Product Description

The product is a lubricant that can be used to promote slippage and prevent friction and noise.
[Features]
· The product is a very durable material for promoting sliding using ultra-high molecular weight polyethylene film.
· Lubricating oil or the like is not used at all, and the smoothness of the surface is maintained.
· A material having an extremely low coefficient of friction.
· Resistant to abrasion with long-lasting slipperiness.
· Strong against impact and durable.
· Excellent mold releasability.
· Various variations of adhesive strength and film.
· Good abrasion resistance, low coefficient of friction, and removable.
· Self-lubricating with low coefficient of friction.
· A material that is particularly resistant to repeated impacts.
[Application]
· Promotes sliding and wear prevention of sliding parts and paper feeding parts of office equipment, etc.
· Prevents the generation of abnormal noise in places that generate squeaky noise such as automobiles.
· Conveyor guides that require abrasion-resistance.

Part Number
5421-25X15
5421-50X15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 4,738.61

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) Same day 25 171-1717 180 1 Roll

฿ 9,442.76

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) Same day 50 171-1709 360 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1