(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5413 Polyimide Heat-Resistant Masking Tape, for Heat-Resistant Temporary Fixing / Soldered Masking (5413-19X33)

5413 Polyimide Heat-Resistant Masking Tape, for Heat-Resistant Temporary Fixing / Soldered Masking (5413-19X33)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5413-19X33
5413-25X33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 5,656.00

HEAT-RESISTANT TAPES 1 Piece(s) Same day 19 175-9400 83 1 Roll

฿ 7,048.45

HEAT-RESISTANT TAPES 1 Piece(s) Same day 25 175-9418 100 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    33
  • Thickness(mm)
    0.07
  • Details Type
    Heat-resistant tape
  • Color Details
    Brown
  • Adhesiveness
    2.78N/10mm
  • Tensile Strength
    51N/10mm
  • Features
    Features outstanding flame retardant properties and chemical resistance.
  • Application
    Masking during soldering process on the printed circuit board. Other masking requiring heat resistance. Heat resistant coating, heat resistant protection.
  • Specifications
    Cutting Requires Cutter
  • Specification 2
    UL flame retardant standard approved
  • Operating Temperature Range(°C)
    -73~260
  • Material
    Base Material: Polyimide Film; Adhesive: Silicone-based
  • Internal capacity
    1 Roll

Product Description

Masking tape with heat-resistance.
[Features]
· 3M heat-resistant polyimide tape 5413 is a polyimide tape using a special silicone-based adhesive.
· The product has excellent heat-resistance and can be peeled off without any residue even after continuous heating at 260°C for 30 minutes to the copper plate.
· Furthermore, the product has excellent dimensional stability at high temperatures.
· The product has high chemical-resistance and can be peeled off without any residue even after dipping in methyl ethyl ketone or ethanol.
· 5413 is a UL510 (Flame Retardant) certified product.
[Application]
· Masking in the soldering process of PCBs.
· Other masking that requires heat-resistance.
· Heat-resistant coating and heat-resistant protection.
· For general production plants and business offices.

Part Number
5413-19X33
5413-25X33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 5,656.00

HEAT-RESISTANT TAPES 1 Piece(s) Same day 19 175-9400 83 1 Roll

฿ 7,048.45

HEAT-RESISTANT TAPES 1 Piece(s) Same day 25 175-9418 100 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1