(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMVHBTM Structural Bonding Tape (for Metals, 1 Case) (Y4920-12X33)

3M<SUP>TM</SUP>VHB<SUP>TM</SUP> Structural Bonding Tape (for Metals, 1 Case) (Y4920-12X33)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y4920-12X33 SALE
Y4920-19X33 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 61,200.25

฿ 31,261.09

DOUBLE-COATED TAPES(VERY HIGH 1 Pack(s)

22 Pieces Per Package

12 Day(s) 12 423-3727 4,500/Case 1 Case (22 Rolls)

฿ 61,642.50

฿ 31,505.48

DOUBLE-COATED TAPES(VERY HIGH 1 Pack(s)

14 Pieces Per Package

40 Day(s) 19 423-3735 4,600/Case 1 Case (14 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    33
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Adhesiveness
    40N/10mm
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic

Product Description

[Features]
· Excellent sealing properties, fits around the deformation of joined parts, and does not leave residual stress.
· High peeling strength allows it to absorb repulsion forces.
· Excellent weather resistance makes outdoor use possible.
[Applications]
· Use as a substitute for bolts, rivets, welding, clips and clamps.
· As a substitute for adhesives.

Part Number
Y4920-12X33 SALE
Y4920-19X33 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 61,200.25

฿ 31,261.09

DOUBLE-COATED TAPES(VERY HIGH 1 Pack(s)

22 Pieces Per Package

12 Day(s) 12 423-3727 4,500/Case 1 Case (22 Rolls)

฿ 61,642.50

฿ 31,505.48

DOUBLE-COATED TAPES(VERY HIGH 1 Pack(s)

14 Pieces Per Package

40 Day(s) 19 423-3735 4,600/Case 1 Case (14 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1