(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
Y4545-07-19X10 |
Y4545-07-25X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,841.69 ฿ 1,546.16 |
DOUBLE-COATEDTAPES(VERYHIGH | 1 Piece(s) | Same day | 19 | 366-4228 | 140 | 1 Roll | ||
฿ 3,764.79 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 25 | 366-4236 | 185 | 1 Roll |
[Features]
· UL94-V0 certified, the highest grade of flame retardant obtainable for tapes.
· High adhesive strength that can be used in structural applications.
· Can be used with a wide range of mating materials such as SUS, aluminum and ABS. (Cannot be used for some plastic and rubber materials)
· High sealing properties.
· Excellent heat resistance and weather resistance, making outdoor use possible.
[Applications]
· For bonding various industrial-use materials.
· For electrical machinery and electrical construction-related industries.
· Can be used outdoors.
Part Number |
---|
Y4545-07-19X10 |
Y4545-07-25X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,841.69 ฿ 1,546.16 |
DOUBLE-COATEDTAPES(VERYHIGH | 1 Piece(s) | Same day | 19 | 366-4228 | 140 | 1 Roll | ||
฿ 3,764.79 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 1 Day(s) | 25 | 366-4236 | 185 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?