(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMVHBTMStructural Bonding Tape (for Low Temperature Bonding) (CT-19-19X10)

3M<SUP>TM</SUP>VHB<SUP>TM</SUP>Structural Bonding Tape (for Low Temperature Bonding) (CT-19-19X10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT-19-19X10
CT-25-25X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 3,065.89

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 19 170-3927 140 1 Roll

฿ 4,010.76

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 170-3935 185 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    10
  • Thickness(mm)
    1.14
  • Color Details
    White
  • Adhesiveness
    41N/10mm
  • Features
    Able to bond even if objects being adhered are at -5°C. Excellent vibration absorption and water resistance, while also achieving high sealing effect and bonding.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll

Product Description

[Features]
· The adherend and joint material can bond even at -5°C.
· Excellent vibration absorption properties and water resistance, delivering high sealing action and bonding at the same time.
· High pliability and elasticity to fit around the deformation of joined parts.
[Applications]
· Use as a substitute for bolts, rivets, welding, clips and clamps.
· As a substitute for adhesives.

Part Number
CT-19-19X10
CT-25-25X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 3,065.89

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 19 170-3927 140 1 Roll

฿ 4,010.76

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 170-3935 185 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1