(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch Banding, Temporary Fastening Tape (8898-24X55)

Scotch Banding, Temporary Fastening Tape (8898-24X55)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8898-18X55
8898-24X55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 224.00

BINDING TAPES 1 Piece(s) 12 Day(s) 18 219-2632 240 1 Roll

฿ 306.00

BINDING TAPES 1 Piece(s) Same day 24 219-2641 320 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    55
  • Thickness(mm)
    0.11
  • Details Type
    Banding Tape
  • Color Details
    Blue
  • Adhesiveness
    7.1N/10mm
  • Tensile Strength
    280N/10mm
  • Features
    It has a high tensile strength without the use of reinforcing fiber. It is excellent in re-peeling properties. Ideal for binding of pipes, steel materials and heavy materials, and temporary fixation of home electric appliances and OA equipment.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Rubber-based
  • Internal capacity
    1 Roll

Product Description

[Features]
· High tensile strength, even without reinforcing fibers.
· Great for reusing.
· Ideal for bundling piping, steel and heavy goods, and for temporary fixing of home electronics and OA equipment parts.

Part Number
8898-18X55
8898-24X55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 224.00

BINDING TAPES 1 Piece(s) 12 Day(s) 18 219-2632 240 1 Roll

฿ 306.00

BINDING TAPES 1 Piece(s) Same day 24 219-2641 320 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1