- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Scotch Filament Tape
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
฿ 732.66
|
BINDING TAPES
|
1 Piece(s)
|
|
Same day
|
18 |
218-7191 |
240 |
1 Roll |
|
฿ 1,219.00
|
BINDING TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
24 |
218-7205 |
320 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Length(m)
- 55
-
- Thickness(mm)
- 0.2
-
- Details Type
- Banding Tape
-
- Color Details
- White/Clear
-
- Adhesiveness
- 8.8N/10mm
-
- Tensile Strength
- 472N/10mm
-
- Features
- Reinforced with polyester fiber, suitable for re-peeling applications.
-
- Specifications
- Cutting Requires Cutter
-
- Base Materials
- Polyester Fiber + Polypropylene Film
-
- Adhesive
- Rubber-Based
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· This filament tape is made of water-resistance and abrasion-resistant film that has been reinforced with high-strength fiber and is coated with an highly-adhesive agent.
· Usable for various purposes such as bonding, temporarily fixating or sealing different materials.
· Reinforced with polyester fiber, making it suitable for reusing.
· Transparent, so even if placed over text, the text is still readable.
· Ideal for coil tabbing, core star fixing and bundling palettes.
[Application]
· Bundling tubes, poles, wood and metallic objects with uneven surfaces.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
฿ 732.66
|
BINDING TAPES
|
1 Piece(s)
|
|
Same day
|
18 |
218-7191 |
240 |
1 Roll |
|
฿ 1,219.00
|
BINDING TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
24 |
218-7205 |
320 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?