(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface-Protecting Film for Metal Plate SPV-M-6030

Surface-Protecting Film for Metal Plate SPV-M-6030

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 640.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
M-6030
M-6030-50
M-6030-100
M-6030-200
M-6030-300
M-6030-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 11,511.43

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 1020 4953871100057 361-5839 8300 1 Roll

฿ 640.95

PROTECTIVE TAPES 1 Piece(s) 1 Day(s) 50 4953871102716 432-1391 400 1 Roll

฿ 1,278.14

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 100 4953871102723 432-1367 810 1 Roll

฿ 2,735.00

PROTECTIVE TAPES 1 Piece(s) 10 Day(s) 200 4953871102730 432-1375 1630 1 Roll

฿ 3,170.00

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 300 4953871102747 432-1383 2440 1 Roll

฿ 4,810.77

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 500 4953871102754 432-1405 4100 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Color Details
    Light blue
  • Adhesiveness
    1.3N/10mm
  • Base Materials
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Product Description

Water-based adhesive type surface protective materials for metal sheet plate focusing on environmental protection and free of organic solvents from the manufacturing stage.
[Features]
· Does not use organic solvent from the manufacturing process on, as a part of our environmental initiatives.
· For easy stripping work.
· Easy to adhere at low temperatures.
· Suitable for light processing applications.
[Applications]
· Protects surfaces during machining or transport of stainless steel, aluminum plate, etc.

Part Number
M-6030
M-6030-50
M-6030-100
M-6030-200
M-6030-300
M-6030-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 11,511.43

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 1020 4953871100057 361-5839 8300 1 Roll

฿ 640.95

PROTECTIVE TAPES 1 Piece(s) 1 Day(s) 50 4953871102716 432-1391 400 1 Roll

฿ 1,278.14

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 100 4953871102723 432-1367 810 1 Roll

฿ 2,735.00

PROTECTIVE TAPES 1 Piece(s) 10 Day(s) 200 4953871102730 432-1375 1630 1 Roll

฿ 3,170.00

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 300 4953871102747 432-1383 2440 1 Roll

฿ 4,810.77

PROTECTIVE TAPES 1 Piece(s) 12 Day(s) 500 4953871102754 432-1405 4100 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1