(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Airtight Tape Hyperflash No.6951 (NO.6951-45)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
NO.6951-45
NO.6951-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 658.34

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 45 424-9739 520 1 Roll

฿ 1,078.34

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 75 424-9747 870 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    5
  • Thickness(mm)
    1.3
  • Color Details
    Black
  • Tensile Strength
    8N/25mm
  • Stretch
    1100%
  • Base Materials
    EPDM Rubber Sheet
  • Adhesive
    Butyl Rubber-Based
  • Cutting Method
    Cutter Required
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    10
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    6
  • Release-Paper
    Available
  • Peel adhesion (stainless steel plate)
    9N/25mm
  • 100% Modulus (longitudinal direction)(N/25mm)
    4
  • 100% modulous after retaining for 5 minutes (Length direction)(N/25mm)
    1.3
  • Adhesive Strength (stainless steel plate) [at 0°C]
    32N/25mm
  • Adhesive Strength (stainless steel plate) [at 23°C]
    9N/25mm
  • Adhesive Strength (stainless steel plate) [at 40°C]
    6N/25mm
  • Adhesive Strength (moisture-permeable and waterproof sheet) [at 0°C]
    22N/25mm
  • Adhesive Strength (moisture-permeable and waterproof sheet) [at 23°C]
    12N/25mm
  • Adhesive Strength (moisture-permeable and waterproof sheet) [at 40°C]
    6N/25mm
  • Internal capacity
    1 Roll

Product Description

A waterproof and airtight tape that can be applied integrally to deformed parts (accessory parts) such as external corners.
[Features]
·Since it undergoes plastic deformation, it can be applied to various construction sites and shapes, and can be applied in three dimensions.
·Since butyl rubber is used, it has excellent durability, adhesion to rough surfaces, waterproofness, airtightness, and adherence to substrates.
·It stretches vertically and horizontally, and has excellent workability.
·Since it deforms plastically, it can be applied to various construction parts and shapes.
·It has excellent durability, adhesion to rough surfaces, waterproof and airtightness, and adhesion to substrates.
·A single product that can be used in various areas.
[Applications]
·For use around pipes, etc., and for waterproofing outside and inside corners of pillars, beams, walls, and windows.

Part Number
NO.6951-45
NO.6951-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 658.34

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 45 424-9739 520 1 Roll

฿ 1,078.34

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 75 424-9747 870 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it plastically deforms, can correspond to various construction parts/shapes and can be stuck in three dimensions.
●Since butyl rubber is used, excellent in durability, rough surface adhesion, waterproofing, airtightness, and underlying adhesion.

Usage

●For waterproofing exit corner, inside corner of column/beam/wall/window.

Specification

●Color:Black
●Thickness(mm):1.3
●Viscosity: 8N/10mm

Materials

●Base Material: Special Foam Rubber(EPDM)
●Adhesive: Butyl Rubber